MAX1518

PRE-RELEASE

TFT-LCD DC-DC Converters with Operational Amplifiers

TFT-LCD DC-DC Converters Include a High-Performance Step-Up Regulator, Two Linear-Regulator Controllers, and High-Current Operational Amplifiers for Active-Matrix Thin-Film Transistor (TFT) Liquid-Crystal Displays (LCDs)

Viewing:

Overview

  • 2.6V to 5.5V Input Supply Range
  • 1.2MHz Current-Mode Step-Up Regulator
    • Fast Transient Response to Pulsed Load
    • High-Accuracy Output Voltage (1.5%)
    • Built-In 14V, 2.4A, 0.16Ω n-Channel MOSFET
    • High Efficiency (90%)
  • Linear-Regulator Controllers for VGON and VGOFF
  • High-Performance Operational Amplifiers
    • ±150mA Output Short-Circuit Current
    • 13V/µs Slew Rate
    • 12MHz, -3dB Bandwidth
    • Rail-to-Rail Inputs/Outputs
  • Logic-Controlled, High-Voltage Switch with Adjustable Delay
  • Timer-Delay Fault Latch for All Regulator Outputs
  • Thermal-Overload Protection
  • 0.6mA Quiescent Current

The MAX1516/MAX1517/MAX1518 include a high-performance step-up regulator, two linear-regulator controllers, and high-current operational amplifiers for active-matrix thin-film transistor (TFT) liquid-crystal displays (LCDs). Also included is a logic-controlled, high-voltage switch with adjustable delay.

The step-up DC-DC converter provides the regulated supply voltage for the panel source driver ICs. The converter is a high-frequency (1.2MHz) current-mode regulator with an integrated 14V n-channel MOSFET that allows the use of ultra-small inductors and ceramic capacitors. It provides fast transient response to pulsed loads while achieving efficiencies over 85%.

The gate-on and gate-off linear-regulator controllers provide regulated TFT gate-on and gate-off supplies using external charge pumps attached to the switching node. The MAX1518 includes five high-performance operational amplifiers, the MAX1517 includes three, and the MAX1516 includes one operational amplifier. These amplifiers are designed to drive the LCD backplane (VCOM) and/or the gamma-correction divider string. The devices feature high output current (±150mA), fast slew rate (13V/µs), wide bandwidth (12MHz), and rail-to-rail inputs and outputs.

The MAX1516/MAX1517/MAX1518 are available in 32-pin thin QFN packages with a maximum thickness of 0.8mm for ultra-thin LCD panels.

Applications

  • Automotive Displays
  • LCD Monitor Panels
  • Notebook Computer Displays

MAX1518
TFT-LCD DC-DC Converters with Operational Amplifiers
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX1542 TFT LCD DC-to-DC Converter with Operational Amplifiers
MAX1543 PRE-RELEASE TFT LCD DC-to-DC Converter with Operational Amplifiers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1518EVKIT

Evaluation Kit for the MAX1518

Features and Benefits

  • +4.5V to +5.5V Input Range
  • Output Voltages
    • +13V Output at 650mA (VMAIN)
    • +25V Output at 10mA (VPOS)
    • -8V Output at 15mA (VNEG)
  • Adjustable Output Voltages (External Resistors)
  • 1.2MHz Switching Frequency
  • Five High-Performance Operational Amplifiers
  • Low-Profile Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX1518 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that contains a step-up switching regulator, a positive charge pump postregulated by a high-voltage linear regulator, a negative charge pump postregulated by a high-voltage negative linear regulator, and five high-current operational amplifiers. The step-up switching circuit is configured for a +13V output (VMAIN) and provides up to 650mA from a +4.5V to +5.5V DC supply voltage.

The positive linear regulator is configured for a +25V output (VPOS) using two charge-pump stages providing up to 10mA. The negative linear regulator is configured for a -8V output (VNEG) using a single charge-pump stage providing up to 15mA. The DC input source or the step-up switching regulator output provides power for the positive charge-pump input. The DC input source or the power ground provides power for the negative charge-pump input.

The MAX1518 EV kit demonstrates low-quiescent current and high efficiency for maximum battery life. Operation at 1.2MHz allows the use of tiny surface-mount components.

Applications

  • Automotive Displays
  • LCD Monitor Panels
  • Notebook Computer Displays

MAX1518EVKIT
Evaluation Kit for the MAX1518

Latest Discussions

No discussions on MAX1518 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed