MAX15108
ObsoleteHigh-Efficiency, 8A, Current-Mode Synchronous Step-Down Switching Regulator
Smallest (2mm x 2.5mm), 8A, DC-DC Solution with Integrated MOSFETs in the Market
Overview
- Continuous 8A Output Current
- Efficiency up to 96%
- ±1% Accuracy Over Load, Line, and Temperature
- Operates from a 2.7V to 5.5V Supply
- Adjustable Output from 0.6V to 0.95 x VIN
- Programmable Soft-Start
- Safe Startup into Prebiased Output
- External Reference Input
- 1MHz Switching Frequency
- Stable with Low-ESR Ceramic Output Capacitors
- Skip Mode or Forced PWM Mode
- Enable Input and Power-Good Output for Power-Supply Sequencing
- Cycle-by-Cycle Overcurrent Protection
- Fully Protected Features Against Overcurrent and Overtemperature
- Input Undervoltage Lockout
- 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
The MAX15108 high-efficiency, current-mode, synchronous step-down switching regulator with integrated power switches delivers up to 8A of output current. The regulator operates from 2.7V to 5.5V and provides an output voltage from 0.6V up to 95% of the input voltage, making the device ideal for distributed power systems, portable devices, and preregulation applications.
The IC utilizes a current-mode control architecture with a high gain transconductance error amplifier. The current-mode control architecture facilitates easy compensation design and ensures cycle-by-cycle current limit with fast response to line and load transients.
The regulator offers a selectable skip-mode functionality to reduce current consumption and achieve a higher efficiency at light output load. The low RDS(ON) integrated switches ensure high efficiency at heavy loads while minimizing critical inductance, making the layout design a much simpler task with respect to discrete solutions. The IC's simple layout and footprint assures first-pass success in new designs.
The regulator features a 1MHz, factory-trimmed fixed-frequency PWM mode operation. The high switching frequency, along with the PWM current-mode architecture allows for a compact, all ceramic capacitor design.
The IC features a capacitor-programmable soft-start to reduce input inrush current. Internal control circuitry ensures safe-startup into a prebiased output. Power sequencing is controlled with the enable input and power-good output.
The IC is available in a 20-bump (4 x 5 array), 2.5mm x 2mm, WLP package and is fully specified over the -40°C to +85°C temperature range.
Applications
- Base Stations
- DDR Memory
- Distributed Power Systems
- Notebook Power
- Portable Devices
- Server Power
Documentation
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 3 | ||
| MAX15109 | Obsolete | High-Efficiency, 8A, Current-Mode Synchronous Step-Down Switching Regulator with VID Control |
| MAX15112 | PRODUCTION | High-Efficiency, 12A, Current-Mode Synchronous Step-Down Regulator with Integrated Switches |
| MAX15118 | PRODUCTION | High-Efficiency, 18A, Current-Mode Synchronous Step-Down Regulator with Integrated Switches |
Latest Discussions
No discussions on MAX15108 yet. Have something to say?
Start a Discussion on EngineerZone®