MAX15106A
PRODUCTIONHigh-Efficiency, 6A, Current-Mode Synchronous Step-Down Switching Regulator
Smallest (2mm x 2.5mm), 6A, DC-DC Solution with Integrated MOSFETs in the Market
- Part Models
- 2
- 1ku List Price
- Starting From $2.64
Overview
- Continuous 6A Output Current
- Efficiency Up to 96%
- ±1% Accuracy Over Load, Line, and Temperature
- Operates from a 2.7V to 5.5V Supply
- Adjustable Output from 0.6V to 0.95 × VIN
- Programmable Soft-Start
- Safe Startup into Prebiased Output
- External Reference Input
- 0.9MHz, 1.0MHz, and 1.1MHz Switching Frequency Options
- Stable with Low-ESR Ceramic Output Capacitors
- Forced PWM Mode
- Enable Input and Power-Good Output for PowerSupply Sequencing
- Cycle-by-Cycle Overcurrent Protection
- Fully Protected Features Against Overcurrent and Overtemperature
- Input Undervoltage Lockout
- 20-Bump (4 x 5 Array), 2.5mm x 2mm, WLP Package
The MAX15106A/MAX15106B/MAX15106C family of high-efficiency, current-mode, synchronous step-down switching regulators with integrated power switches deliver up to 6A of output current. The regulators operate from 2.7V to 5.5V and provide an output voltage from 0.6V up to 95% of the input voltage, making the devices ideal for distributed power systems, portable devices, and pre-regulation applications.
The ICs utilize a current-mode control architecture with a high-gain transconductance error amplifier. The current-mode control architecture facilitates easy compensation design and ensures cycle-by-cycle current limit with fast response to line and load transients.
The low RDS(ON) integrated switches ensure high efficiency at heavy loads while minimizing critical inductance, making the layout design a much simpler task with respect to discrete solutions. The ICs’ simple layout and footprint assures first-pass success in new designs.
The regulator features 0.9MHz (MAX15106A), 1.0MHz (MAX15106B), and 1.1MHz (MAX15106C) factory-trimmed fixed frequency PWM-mode operation. The high-switching frequency, along with the PWM current-mode architecture allows for a compact, all-ceramic capacitor design.
The IC features a capacitor-programmable soft-start to reduce input inrush current. Internal control circuitry ensures safe startup into a prebiased output. Power sequencing is controlled with the enable input and power-good output.
The IC is available in a 20-bump (4 x 5 array), 2.5mm x 2mm WLP package and is fully specified over the -40°C to +105°C temperature range.
APPLICATIONS
- Distributed Power Systems
- DDR Memory
- Base Stations
- Portable Devices
- Notebook Power
- Server Power
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15106AGWP+ | Wafer-Level Package 4x5 Bump, Full Array | ||
| MAX15106AGWP+T | Wafer-Level Package 4x5 Bump, Full Array |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
SIMPLIS Models 1
Evaluation Kits
Latest Discussions
No discussions on MAX15106A yet. Have something to say?
Start a Discussion on EngineerZone®