MAX15104
MAX15104
PRODUCTIONSmall 2A, Low-Dropout Linear Regulator in a 2.7mm × 1.6mm Package
Smallest, 1.7V to 5.5V, High PSRR, 2A LDO (150mV, max) on the Market
- Part Models
- 2
- 1ku List Price
- Starting From $3.03
Viewing:
Overview
- 1.7V to 5.5V Operating Range
- 150mV Dropout Guaranteed at 2A
- ±1.6% Output Accuracy Over Line, Load, and Temperature
- 70dB PSRR at 500kHz
- Adjustable Output from 0.6V to 5.2V
- Foldback Current Protection
- Thermal Shutdown Protection
- Low Noise 15µVRMS (typ)
- Small 1.6mm × 2.7mm WLP Package
The MAX15104 is a small, low-dropout (LDO) linear regulator optimized for networking, datacom, and server applications. The regulator delivers up to 2A from a 1.7V to 5.5V input supply with output accuracy of ±1.6%. The output is adjustable down to 0.6V with a guaranteed dropout voltage of less than 150mV at full load. The internal p-channel switch is protected with a foldback current limit and thermal shutdown.
The MAX15104 features an external bypass input to reduce noise. This bypass input also serves as a soft-start control. An enable input and power-good output are included for power sequence control.
The MAX15104 is available in a 1.6mm × 2.7mm WLP package and is fully specified from the -40°C to +85°C operating temperature range.
Applications
- Base Stations
- Networking
- PLL Power
- Servers
- Telecom/Datacom
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15104EWL+ | WLCSP | ||
| MAX15104EWL+T | WLCSP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX15104 yet. Have something to say?
Start a Discussion on EngineerZone®