MAX15093
PRODUCTION2.7V to 18V, 15A, Hot-Swap Solution with Current Report Output
15A Hot-Swap Solution with Current Report
- Part Models
- 2
- 1ku List Price
- Starting From $4.67
Overview
- Integration Reduces Solution Size for Blade Servers and Other Space-Constrained Designs
- Integrated 3.8mΩ (typ) Internal Power MOSFET Overvoltage Protection
- Power-Good and Fault Outputs
- Programmable Undervoltage Lockout
- Current Reporting Without Need for External RSENSE
- Thermal Protection
- Flexibility Enables Use in Many Unique Designs
- 2.7V to 18V Operating Voltage Range
- Adjustable Circuit-Breaker Current/Current-Limit Threshold
- Programmable Slew-Rate Control
- Variable-Speed Circuit-Breaker Response
- Latchoff (MAX15093) or Automatic Retry (MAX15093A) Options
- Safety Features Ensure Accurate, Robust Protection
- 15A Continuous Load Current Capability
- ±10% Circuit-Breaker Threshold Accuracy
- Inrush Current Regulated at Startup with Foldback
- Implementation for di/dt Control
- IN-to-OUT Short-Circuit Detection
The MAX15093/MAX15093A ICs are integrated solutions for hot-swap applications requiring the safe insertion and removal of circuit-line cards from a live backplane. The devices integrate a hot-swap controller, 3.8mΩ power MOSFET, and an electronic circuit-breaker protection in a single package.
The devices integrate an accurate current-sense circuitry and provide 160µA/A of proportional output current. The devices are designed for protection of 2.7V to 18V supply voltages.
These devices implement a foldback current limit during startup to control inrush current lowering di/dt and keep the MOSFET operating under safe operating area (SOA) conditions. After the startup cycle is complete, on-chip comparators provide VariableSpeed/BiLevel™ protection against short-circuit and overcurrent faults, and immunity against system noise and load transients. The load is disconnected in the event of a fault condition. The devices are factory calibrated to deliver accurate overcurrent protection with ±10% accuracy. During a fault condition, the MAX15093 latches off, while the MAX15093A enters autoretry mode.
The devices feature an IN-to-OUT short-circuit detection before startup. The devices provide a power-MOSFET GATE pin to program the slew rate during startup by adding an external capacitor. The devices have overvoltage/undervoltage input pins that can detect an overvoltage/undervoltage fault and disconnect the IN from the OUT. Additional features include internal overtemperature protection, power-good output, and fault-indicator output.
The MAX15093/MAX15093A ICs are available in a 40-bump, 2.57mm x 4.03mm, power wafer-level package (WLP) and are rated over the -40°C to +105°C extended temperature range.
Applications
- Disk Drive Power
- Industrial
- RAID Systems
- Server I/O Cards
- Storage Bridge Bay
Documentation
Data Sheet 1
Video 4
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15093GWL+ | WLCSP | ||
| MAX15093GWL+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Nov 16, 2020 - 2079 ELECTRICAL DATASHEET |
||
| MAX15093GWL+ | PRODUCTION | |
| MAX15093GWL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX15093
- MAX15093A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX15093 yet. Have something to say?
Start a Discussion on EngineerZone®