MAX15088
RECOMMENDED FOR NEW DESIGNSHigh-Efficiency, 3A, Step-Down Switching Regulator with Tracking Feature
Smallest, Most Efficient 3A Solution in the Market with Tracking Input
- Part Models
- 2
- 1ku List Price
- Starting From $1.20
Overview
- Internal 30mΩ (typ) RDS(ON) High-Side and 18mΩ (typ) Low-Side MOSFETs at 5V
- Continuous 3A Output Current Over Temperature
- 96% Efficiency with 3.3V Output at 3A
- ±1% Output Voltage Accuracy Over Load, Line, and Temperature
- Operates from 2.7V to 5.5V Supply
- Cycle-by-Cycle Overcurrent Protection
- Adjustable Output from 0.6V to Up to 0.94 x VIN
- Factory-Trimmed, 1MHz Switching Frequency
- Stable with Low-ESR Ceramic Output Capacitors
- Safe-Startup Into Prebiased Output (Used for Power Tracking)
- External Reference Input for Tracking During Power-Up/Power-Down
- Skip-Mode Functionality
- Enable Input/Power-Good Output
- Fully Protected Against Overcurrent and Overtemperature
- Input Undervoltage Lockout
The MAX15088 high-efficiency, current-mode, synchronous step-down switching regulator with integrated power switches delivers up to 3A of output current. The device operates from 2.7V to 5.5V and provides an output voltage from 0.6V up to 94% of the input voltage, making the device ideal for distributed power systems, portable devices, and preregulation applications.
The MAX15088 uses a current-mode control architecture with a high gain transconductance error amplifier. The current-mode control architecture facilitates easy compensation design and ensures cycle-by-cycle current limit with fast response to line and load transients.
The MAX15088 offers selectable skip-mode functionality to reduce current consumption and achieve a higher efficiency at light output load. The low RDS(ON) integrated switches ensure high efficiency at heavy loads while minimizing critical inductances, making the layout design a much simpler task with respect to discrete solutions. Using a simple layout and footprint assures first-pass success in new designs.
The MAX15088 features a 1MHz, factory-trimmed, fixed-frequency PWM mode operation. The high switching frequency, along with the PWM current-mode architecture, allows for a compact, all-ceramic capacitor design.
The MAX15088 offers an external reference input that can be used for tracking the device startup into a PREBIAS output and offers a PGOOD open-drain output that can be used as an interrupt for power sequencing.
The MAX15088 is available in a 9-bump (3 x 3 array), 1.5mm x 1.5mm WLP package and is specified over the -40°C to +85°C temperature range.
Applications
- Distributed Power Systems
- Notebook Power
- Portable Devices
- Preregulators for Linear Regulators
Documentation
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15088EWL+ | Wafer-Level Package 3x3 Bump, Full Array | ||
| MAX15088EWL+T | Wafer-Level Package 3x3 Bump, Full Array |
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX15088 yet. Have something to say?
Start a Discussion on EngineerZone®