MAX15087

Obsolete

High-Efficiency, 2A Step-Down Switching Regulator with Tracking Feature

Smallest, Most Efficient 2A Solution in the Market with Tracking Input

Viewing:

Overview

  • Internal 30mΩ (typ) RDS(ON) High-Side and 18mΩ (typ) Low-Side MOSFETs at 5V
  • Continuous 2A Output Current Over Temperature
  • 96% Efficiency with 3.3V Output at 2A
  • ±1% Output Voltage Accuracy Over Load, Line, and Temperature
  • Operates from 2.7V to 5.5V Supply
  • Cycle-by-Cycle Overcurrent Protection
  • Adjustable Output from 0.6V to Up to 0.94 x VIN
  • Factory-Trimmed, 1MHz Switching Frequency
  • Stable with Low-ESR Ceramic Output Capacitors
  • Safe-Startup Into Prebiased Output
  • External Reference Input for Tracking During Power-Up/Power-Down
  • Skip-Mode Functionality
  • Enable Input/Power-Good Output
  • Fully Protected Against Overcurrent and Overtemperature
  • Input Undervoltage Lockout
MAX15087
High-Efficiency, 2A Step-Down Switching Regulator with Tracking Feature
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 2
MAX15053 PRODUCTION High-Efficiency, 2A, Current-Mode Synchronous, Step-Down Switching Regulator
MAX15058 PRODUCTION High-Efficiency, 3A, Current-Mode Synchronous, Step-Down Switching Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX15087 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed