MAX15070B

Obsolete

7A Sink, 3A Source, 12ns, SOT23 MOSFET Drivers

Tiny MOSFET Drivers with Broad Ranging Source/Sink Currents and Small Propagation Delay

Viewing:

Overview

  • Independent Source and Sink Outputs
  • +4V to +14V Single Power-Supply Range
  • 7A Peak Sink Current
  • 3A Peak Source Current
  • Inputs Rated to +14V Regardless of V+ Voltage
  • 12ns Propagation Delay
  • Matched Delays Between Inverting and Noninverting Inputs Within 500ps
  • HNM or TTL Logic-Level Inputs
  • Low-Input Capacitance: 10pF (typ)
  • Thermal-Shutdown Protection
  • Small SOT23 Package Allows Routing PCB Traces Underneath
  • -40°C to +125°C Operating Temperature Range
MAX15070B
7A Sink, 3A Source, 12ns, SOT23 MOSFET Drivers
MAX15070A, MAX15070B: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 1
MAX5048 PRODUCTION 7.6A, 12ns, SOT23/TDFN MOSFET Driver
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX15070B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed