MAX15068
PRODUCTIONDual ORing, Single Hot-Swap Controller with Accurate Current Monitoring
Board Saving, 0.6% Current-Sense Accuracy, Single Chip for Both ORing and Hot-Swap SOA Control
- Part Models
- 2
- 1ku List Price
- Starting From $4.37
Overview
- 2.9V to 18V Operating Voltage Range (ORing and Hot Swap)
- Seamless Power Transition of Redundant Supplies
- Controls n-Channel MOSFETs
- < 0.5µs Reverse Turn-Off Time
- Precision Current Monitoring
- Adjustable Slew-Rate Control
- Adjustable Current-Limit Fault Delay
- Adjustable Circuit-Breaker Current Threshold
- Inrush Current Regulated at Startup
- Adjustable Undervoltage Lockout
- Small (4mm x 5mm) TQFN Package
The MAX15068 offers ORing function and hot-swap features for two input-supply-rail applications requiring the safe insertion and removal of circuit line cards from a live backplane. The device integrates dual ORing MOSFET controllers, a single hot-swap controller, electronic circuitbreaker protection, and power monitoring in a single package. The device operates on 2.9V to 18V supply voltages.
The device regulates the forward voltage drop across the ORing MOSFETs to ensure smooth current transfer from one supply to the other without oscillation. The ORing MOSFET turns on quickly to reduce the load voltage drop during supply switchover. If the input supply fails or is shorted, a fast turn-off minimizes reverse-current transients.
The device implements a foldback current limit during hotswap startup in order to control inrush current, thereby keeping the hot-swap MOSFET under safe operating area (SOA). After the hot-swap startup cycle is completed, onchip comparators provide active current-limit protection against short-circuit and overcurrent faults. The load is disconnected from the input quickly in the event of a fault condition.
The device provides a current-sense amplifier output. A voltage proportional to the current delivered to the system can be read directly at the IPMON pin.
The device is factory-calibrated to deliver accurate overcurrent protection with ±5% accuracy. During an overcurrent-fault condition, the device enters an autoretry mode. The device features an adjustable slew-rate control during startup. Additional features include power-good and fault-indicator outputs.
The MAX15068 is available in a 20-pin, (4mm x 5mm) TQFN package and is specified from a -40°C to +125°C operating temperature range.
Applications
- Baseband Station
- Computer Systems and Servers
- Redundant Power Supplies
- Storage Bridge Bay
- Supply Holdup
- Telecom Networks
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15068ATP+ | LFCSP | ||
| MAX15068ATP+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15068ATP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX15068
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.