MAX15048

Obsolete

Triple-Output Buck Controllers with Tracking/Sequencing

Low-Cost Triple Buck Controllers with Sequencing and Tracking in Small Form Factor (5mm x 5mm)

Viewing:

Overview

  • 4.7V to 23V or 5V ±10% Input Voltage Range
  • Triple-Output Synchronous Buck Controllers with 120° Out-of-Phase Operation
  • Prebias Power-Up (MAX15049)
  • Output Voltage Adjustable Down to 0.6V
  • Coincident/Ratiometric Tracking (MAX15048)
  • Accurate Sequencing Through Enable Threshold (MAX15049)
  • External Compensation for Maximum Flexibility
  • Digital Soft-Start (MAX15048/MAX15049) and Soft-Stop (MAX15048)
  • Lossless Valley-Mode Current Sensing Using RDS(ON) of the Low-Side MOSFET
  • PGOOD Output
  • Integrated Bootstrap Diodes
  • Programmable Switching Frequency from 200kHz to 1.2MHz
  • Thermal Shutdown and Hiccup Mode Short-Circuit Protection
  • Space-Saving (5mm x 5mm), 32-Pin TQFN Package
MAX15048
Triple-Output Buck Controllers with Tracking/Sequencing
MAX15048, MAX15049: Simplified Typical Operating Circuit (Coincident Tracking)
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 1
MAX15003 PRODUCTION Triple-Output Buck Controller with Tracking/Sequencing
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX15049EVKIT

Evaluation Kit for the MAX15049

Features and Benefits

  • Triple-Output Power Supply
    • VOUT1 (3.3V, 3A)
    • VOUT2 (1.8V, 3A)
    • VOUT3 (1.2V, 6A)
  • 5.5V to 16V Input-Voltage Operation (Design Optimized for 12V Input)
  • Optional 4.5V to 5.5V Input-Voltage Operation
  • 500kHz Switching Frequency per Converter
  • Programmable Switching Frequency Up to 1.2MHz
  • Sequencing Operation (Tracking Possible with Component Changes)
  • PGOOD Power Monitoring
  • Small 1.5in x 1in Circuit Footprint
  • 92.8% Peak Efficiency for OUT1
  • Fully Assembled and Tested

Product Details

The MAX15049 evaluation kit (EV kit) is a fully assembled and tested PCB that demonstrates the capabilities of the MAX15049. The MAX15049 is a high-performance, triple-output synchronous buck controller with sequencing capability. The EV kit requires a 5V to 16V (12V, typ) DC input-voltage range for normal operation.

The MAX15049 EV kit outputs are configured for 3.3V, 1.8V, and 1.2V. They provide a load current of 3A, 3A, and 6A, respectively. The EV kit's switching frequency is set to 500kHz, but can be programmed up to 1.2MHz by replacing a resistor. The EV kit comes configured for sequencing (MAX15049) and is capable of prebias startup. The EV kit can also be used to evaluate the MAX15048 for tracking applications by changing a few components. The PGOOD logic signal output pad is provided for circuit monitoring.

The MAX15049 EV kit comes with a MAX15049ETJ+ installed. To evaluate the MAX15048, contact the factory for samples of the pin-compatible MAX15048ETJ+.

Applications

  • ASIC/CPU/DSP Core and I/O Voltages
  • Base-Station Power Supplies
  • DDR Power Supply
  • Point-of-Load DC-DC Converters
  • RAID Control Power Supplies
  • Set-Top Boxes
  • Telecom and Networking Power Supplies

MAX15049EVKIT
Evaluation Kit for the MAX15049

Latest Discussions

No discussions on MAX15048 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed