MAX15032
PRODUCTION500kHz, 36V Output, 600mW PWM Step-Up DC-DC Converter
Small, 2.7V to 11V Boost Converter Delivers Over 600mW of Power in a TDFN Package
- Part Models
- 2
- 1ku List Price
- Starting From $1.74
Overview
- Input Voltage Range
- +2.7V to +5.5V (Using Internal Charge Pump)
- +5.5V to +11V
- Wide Adjustable Output Voltage Range: (VIN + 1V) to 36V
- Output Power: ≥ 600mW for VIN ≥ 2.9V
- Internal 0.5Ω (typ), 40V Switch
- Constant PWM Frequency Provides Easy Filtering in Low-Noise Applications
- 500kHz (typ) Switching Frequency
- 0.5µA (max) Shutdown Current
- Internal Soft-Start
- Small Thermally Enhanced 3mm x 3mm 8-Pin TDFN Package
The MAX15032 constant-frequency, pulse-width-modulating (PWM), low-noise boost converter is intended for low-voltage systems that need a locally generated high voltage. This device is capable of generating low-noise, high output voltages, with an output power capability up to 600mW with a 2.9V input voltage. This device can be used for a wide variety of applications, such as PIN or varactor diode biasing and LCD displays. The MAX15032 operates from +2.7V to +11V.
The constant-frequency (500kHz), current-mode PWM architecture provides low-noise output voltage that is easy to filter. A high-voltage internal lateral DMOS power switch allows this device to boost output voltages up to 36V. The MAX15032 features a shutdown mode to save power.
The MAX15032 is available in a small thermally enhanced 3mm x 3mm 8-pin TDFN package and is specified for operation over the -40°C to +125°C automotive temperature range.
Applications
- Avalanche Photodiode Biasing
- LCD Displays
- Low-Noise Varactor Diode Bias Supplies
- PIN Diode Bias Supplies
- STB Audio IC Supplies
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15032ATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX15032ATA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Switching Regulators & Controllers 4 | ||
| MAX5027 | Obsolete | 500kHz, 36V Output, SOT23, PWM Step-Up DC-DC Converters |
| MAX5025 | NOT RECOMMENDED FOR NEW DESIGNS | 500kHz, 36V Output, SOT23, PWM Step-Up DC-DC Converters |
| MAX5028 | Obsolete | 500kHz, 36V Output, SOT23, PWM Step-Up DC-DC Converters |
| MAX5026 | PRODUCTION | 500kHz, 36V Output, SOT23, PWM Step-Up DC-DC Converters |
Evaluation Kits
Latest Discussions
No discussions on MAX15032 yet. Have something to say?
Start a Discussion on EngineerZone®