MAX15013B

PRODUCTION

175V/2A, High-Speed, Half-Bridge MOSFET Drivers

175V/2A Half-Bridge Drivers with Low 35ns Propagation Delay and 8ns Propagation Delay Matching Between Drivers

Viewing:

Overview

  • HIP2100/HIP2101 Pin Compatible (MAX15012A/C and MAX15013A/C)
  • Up to 175V Input Operation
  • 8V to 12.6V VDD Input Voltage Range
  • 2A Peak Source and Sink Current Drive Capability
  • 35ns Typical Propagation Delay
  • Guaranteed 8ns Propagation Delay Matching Between Drivers
  • Up to 500kHz Switching Frequency
  • Available in CMOS (VDD/2) or TTL Logic-Level Inputs with Hysteresis
  • Up to 14V Logic Inputs Independent of Input Voltage
  • Low 2.5pF Input Capacitance
  • Low 70µA Supply Current
  • Versions Available with Combination of Noninverting and Inverting Drivers (MAX15012B/D and MAX15013B/D)
  • Available in Industry-Standard 8-Pin SO and Thermally Enhanced SO Packages
MAX15013B
175V/2A, High-Speed, Half-Bridge MOSFET Drivers
MAX15012, MAX15013: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
MOSFET & Gate Drivers 2
MAX5062 PRODUCTION 125V/2A, High-Speed, Half-Bridge MOSFET Drivers
MAX5063 PRODUCTION 125V/2A, High-Speed, Half-Bridge MOSFET Drivers
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX15013B yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed