MAX15013
MAX15013
PRODUCTION175V/2A, High-Speed, Half-Bridge MOSFET Drivers
175V/2A Half-Bridge Drivers with Low 35ns Propagation Delay and 8ns Propagation Delay Matching Between Drivers
- Part Models
- 6
- 1ku List Price
- Starting From $6.90
Viewing:
Overview
- HIP2100/HIP2101 Pin Compatible (MAX15012A/C and MAX15013A/C)
- Up to 175V Input Operation
- 8V to 12.6V VDD Input Voltage Range
- 2A Peak Source and Sink Current Drive Capability
- 35ns Typical Propagation Delay
- Guaranteed 8ns Propagation Delay Matching Between Drivers
- Up to 500kHz Switching Frequency
- Available in CMOS (VDD/2) or TTL Logic-Level Inputs with Hysteresis
- Up to 14V Logic Inputs Independent of Input Voltage
- Low 2.5pF Input Capacitance
- Low 70µA Supply Current
- Versions Available with Combination of Noninverting and Inverting Drivers (MAX15012B/D and MAX15013B/D)
- Available in Industry-Standard 8-Pin SO and Thermally Enhanced SO Packages
The MAX15012/MAX15013 high-frequency, 175V half-bridge, n-channel MOSFET drivers drive high- and low-side MOSFETs in high-voltage applications. These drivers are independently controlled and their 35ns typical propagation delay, from input to output, are matched to within 2ns (typ). The high-voltage operation with very low and matched propagation delay between drivers, and high source/sink current capabilities make these devices suitable for the high-power, high-frequency telecom power converters. A reliable on-chip bootstrap diode connected between VDD and BST eliminates the need for an external discrete diode.
The MAX15012A/C and MAX15013A/C offer both noninverting drivers (see the Selector Guide of the full data sheet). The MAX15012B/D and MAX15013B/D offer a noninverting high-side driver and an inverting low-side driver. The MAX15012A/B/C/D feature CMOS (VDD/2) logic inputs. The MAX15013A/B/C/D feature TTL logic inputs. The drivers are available in the industry-standard 8-pin SO footprint and pin configuration and a thermally enhanced 8-pin SO package. All devices operate over the -40°C to +125°C automotive temperature range.
Applications
- Active-Clamp Forward Converters
- Full-Bridge Converters
- Motor Control
- Power-Supply Modules
- Telecom Half-Bridge Power Supplies
- Two-Switch Forward Converters
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15013AASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX15013AASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX15013BASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX15013BASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX15013CASA+ | SOIC_N | ||
| MAX15013CASA+T | SOIC_N |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 28, 2018 - 1702A ASSEMBLY |
||
| MAX15013AASA+ | PRODUCTION | |
| MAX15013AASA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX15013AASA+T | PRODUCTION | |
| MAX15013BASA+T | PRODUCTION | |
| MAX15013CASA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX15013BASA+ | PRODUCTION | |
| MAX15013BASA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Latest Discussions
No discussions on MAX15013 yet. Have something to say?
Start a Discussion on EngineerZone®