MAX15010

Obsolete

300mA LDO Voltage Regulators with Tracker Output and Overvoltage Protector

High Integration Devices Combine LDO, Tracked Voltage, and Load Dump Protector

Viewing:

Overview

  • 300mA LDO Regulator, Voltage Tracker, and OVP Controller (MAX15008)
  • 300mA LDO Regulator and Voltage Tracker (MAX15010)
  • 50mA Voltage Tracker with ±3mV Tracking Accuracy
  • 5V to 40V Wide Operating Supply Voltage Range
  • 67µA Quiescent Current LDO Regulator
  • OVP Controller Disconnects or Limits Output from Battery Overvoltage Conditions (MAX15008)
  • LDO Regulator with Enable, Hold, and Reset Features
MAX15010
300mA LDO Voltage Regulators with Tracker Output and Overvoltage Protector
MAX15008, MAX15010: Typical Operating Circuits
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX15008EVKIT

Evaluation Kit for the MAX15008

Features and Benefits

  • Wide Operating Supply Voltage Range: 5V to 40V
  • 300mA LDO Configured to 5V (Supply Voltage ≥ 6.5V)
  • 50mA Voltage Tracker
  • Configurable Overvoltage Protector Threshold
  • Output Signal (Active-Low RESET) for Circuit Monitoring
  • Can be Used to Evaluate the MAX15009, MAX15010, or MAX15011 ICs
  • Fully Assembled and Tested

Product Details

The MAX15008 evaluation kit (EV kit) is a complete, fully assembled and tested printed-circuit board (PCB) that demonstrates the capabilities of the MAX15008. The MAX15008 features a configurable LDO voltage regulator, a voltage tracker, and an overvoltage protector. The LDO is configured to 5V, 300mA output. The voltage tracker is configured to track the LDO output voltage and provides up to 50mA. The overvoltage protector threshold is configured to 17.7V.

The EV kit circuit features an active-low RESET output signal to indicate output fault and normal operating conditions. The EV kit circuit board can also be used to evaluate the MAX15009, MAX15010, or MAX15011 ICs.

Applications

  • AM/FM Radio Power Supply
  • Climate Control
  • Instrument Clusters
  • Multimedia Power Supply
  • Telematics Power Supply

MAX15008EVKIT
Evaluation Kit for the MAX15008

Latest Discussions

No discussions on MAX15010 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed