MAX15002
PRODUCTIONDual-Output Buck Controller with Tracking/Sequencing
Flexible, Dual Controller Delivers 15A Per Output with Sequencing and Tracking Control
- Part Models
- 2
- 1ku List Price
- Starting From $7.37
Overview
- 5.5V to 23V or 5V ±10% Input Voltage Range
- Dual-Output Synchronous Buck Controller
- Selectable In-Phase or 180° Out-of-Phase Operation
- Output Voltages Adjustable from 0.6V to 0.85VIN
- Lossless Valley-Mode Current Sensing or Accurate Valley Current Sensing Using RSENSE
- External Compensation for Maximum Flexibility
- Digital Soft-Start and Soft-Stop
- Sequencing or Coincident/Ratiometric VOUT Tracking
- Individual PGOOD Outputs
- Active-Low RESET Output with a Programmable Timeout Period
- 200kHz to 2.2MHz Programmable Switching Frequency
- External Frequency Synchronization
- Hiccup Mode Short-Circuit Protection
- Space-Saving (6mm x 6mm) 40-Pin TQFN Package
The MAX15002 is a dual-output, pulse-width-modulated (PWM), step-down DC-DC controller with tracking and sequencing options. The device operates over the input voltage range of 5.5V to 23V or 5V ±10%. Each PWM controller provides an adjustable output down to 0.6V and delivers at least 15A of load current with excellent load and line regulation. The MAX15002 is optimized for high-performance, small-size power management solutions.
The options of Coincident Tracking, Ratiometric Tracking, and Output Sequencing allow the tailoring of the power-up/power-down sequence depending on the system requirements. Each of the MAX15002 PWM sections utilizes a voltage-mode control scheme with external compensation, allowing for good noise immunity and maximum flexibility with a wide selection of inductor values and capacitor types. Each PWM section operates at the same, fixed switching frequency that is programmable from 200kHz to 2.2MHz and can be synchronized to an external clock signal using the SYNC input. Each converter operating at up to 2.2MHz with 180° out-of-phase, increases the input capacitor ripple frequency up to 4.4MHz, thereby significantly reducing the RMS input ripple current and the size of the input bypass capacitor requirement.
The MAX15002 includes internal undervoltage lockout with hysteresis, digital soft-start/soft-stop for glitch-free power-up and power-down of the converter. The power-on reset (active-low RESET) with an adjustable timeout period monitors both outputs and provides a active-low RESET signal to the processor when both outputs are within regulation. Protection features include lossless valley-mode current limit and hiccup mode output short-circuit protection.
The MAX15002 is available in a space-saving, 6mm x 6mm, 40-pin TQFN-EP package and is specified for operation over the -40°C to +125°C automotive temperature range. See the MAX15003 data sheet for a triple version of the MAX15002.
Applications
- Networking/Server Power Supplies
- PCI Express® Host Bus Adapter Power Supplies
- Point-of-Load DC-DC Converters
Documentation
Data Sheet 1
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX15002ATL+ | LFCSP | ||
| MAX15002ATL+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX15002ATL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX15002 yet. Have something to say?
Start a Discussion on EngineerZone®