MAX15000

PRODUCTION

Current-Mode PWM Controllers with Programmable Switching Frequency

Isolated/Nonisolated Current-Mode PWM Controllers in Tiny 10-Pin µMAX Packages with Adjustable Frequency from 12.5kHz to 625kHz

Viewing:

Overview

  • Current-Mode Control
  • Programmable Switching Frequency Up to 625kHz
  • Accurate UVLO Threshold (1%)
  • Open-Drain UVLO Flag Output with Internal Delay
  • 36V to 72V Telecom Voltage Range
  • Universal Offline Input Voltage Range
    • Rectified 85VAC to 265VAC (MAX15000)
  • 9.5V to 24V Input (MAX15001)
  • Digital Soft-Start
  • Internal Bootstrap UVLO With Large Hysteresis (MAX15000)
  • Internal Error Amplifier with 1.5% Accurate Reference
  • 50µA (typ) Startup Supply Current
  • 50% Maximum Duty-Cycle Limit (MAX15000A/MAX15001A)
  • 75% Maximum Duty-Cycle Limit (MAX15000B/MAX15001B)
  • 60ns Cycle-by-Cycle Current-Limit Propagation Delay
  • Available in Tiny 10-Pin µMAX Packages

The MAX15000/MAX15001 current-mode PWM controllers contain all the control circuitry required for the design of wide-input-voltage isolated and nonisolated power supplies. The MAX15000 is well suited for universal input (rectified 85VAC to 265VAC) or telecom (-36VDC to -72VDC) power supplies. The MAX15001 is well suited for low input voltage (9.5VDC to 24VDC) power supplies.

The MAX15000/MAX15001 contain an internal error amplifier that regulates the tertiary winding output voltage which is used in primary-side regulated isolated power supplies. Primary-side regulation eliminates the need for an optocoupler. An input undervoltage lockout (UVLO) is provided for programming the input-supply start voltage and to ensure proper operation during brownout conditions. An open-drain UVLO flag output, with 210µs internal delay, allows the sequencing of a secondary-side controller. The input-supply start voltage is externally programmable with a voltage divider. A UVLO/EN input is used to shutdown the MAX15000/MAX15001. Internal digital soft-start eliminates output voltage overshoot.

The MAX15000 has an internal bootstrap UVLO with large hysteresis that requires a minimum 23.6V for startup. The MAX15001 does not have the internal bootstrap UVLO and can be biased directly from a minimum voltage of 9.5V.

The switching frequency for the MAX15000/MAX15001 is programmable with an external resistor. The MAX15000A/MAX15001A provide a 50% maximum duty-cycle limit, while the MAX15000B/MAX15001B provide a 75% maximum duty-cycle limit. These devices are available in 10-pin µMAX® packages and are rated for operation over the -40°C to +85°C temperature range.

Applications

  • 1/2, 1/4, and 1/8th Brick Power Modules
  • 12V Boost and SEPIC Regulators
  • High-Efficiency, Isolated Telecom Power Supplies
  • Industrial Power Conversion
  • Isolated and Nonisolated High-Brightness LED Power Supplies
  • Isolated Keep-Alive Power Supplies
  • Networking/Server

MAX15000
Current-Mode PWM Controllers with Programmable Switching Frequency
MAX15000, MAX15001: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Switching Regulators & Controllers 6
MAX5021 PRODUCTION Current-Mode PWM Controllers for Isolated Power Supplies
MAX5022 PRODUCTION Current-Mode PWM Controllers for Isolated Power Supplies
MAX5070 PRODUCTION High-Performance, Single-Ended, Current-Mode PWM Controllers
MAX5094 PRODUCTION High-Performance, Single-Ended, Current-Mode PWM Controllers
MAX5015 NOT RECOMMENDED FOR NEW DESIGNS Current-Mode PWM Controllers with Integrated Startup Circuit for Isolated Power Supplies
MAX5003 NOT RECOMMENDED FOR NEW DESIGNS High-Voltage PWM Power-Supply Controller
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

MAX15000AEVKIT

Evaluation Kit for MAX15000A

Features and Benefits

  • +36V to +72V or -36V to -72V DC Input Range
  • Isolated Outputs
    • VOUT1: +5V Provides Up to 1.5A
    • VOUT2: +15V Provides up to 100mA
  • ±5% (typ) Load Regulation for the +5V Output Set Point (150mA to 1.5A)
  • 81% Efficiency at 48V Input and Full Load
  • Cycle-by-Cycle Current Limit
  • 350kHz Switching Frequency
  • Digital Soft-Start
  • High-Accuracy Undervoltage Lockout (UVLO)
  • Undervoltage Lockout Open-Drain Flag Optional
  • Designed for 1500V Isolation with Primary-Side Regulation
  • Low-Cost Flyback Design
  • Fully Assembled and Tested

Product Details

The MAX15000A evaluation kit (EV kit) is a fully assembled and tested circuit board that contains a 9W flyback DC-DC converter. The circuit is configured for +5V and +15V output voltages and provides up to 1.5A and 100mA of current at each respective output. Power for the circuit can be provided from either a +36V to +72V or a -36V to -72V DC source.

High efficiency up to 81% is achieved using a flyback DC-DC converter topology. The surface-mount transformer provides up to 1500V galvanic isolation for both outputs. Low cost is achieved through the use of primary-side regulation while undervoltage lockout (UVLO) and digital soft-start provide for a robust 9W isolated power supply.

Operation at 350kHz allows the use of small magnetics and output capacitors.

Warning: The MAX15000A EV kit is designed to operate with high voltages. Dangerous voltages are present on this EV kit and on equipment connected to it. Users who power up this EV kit or power the sources connected to it must be careful to follow safety procedures appropriate to working with high-voltage electrical equipment.

Under severe fault or failure conditions, this EV kit may dissipate large amounts of power, which could result in the mechanical ejection of a component or of component debris at high velocity. Operate this kit with care to avoid possible personal injury.

Applications

  • 1/2, 1/4, and 1/8th Brick Power Modules
  • 12V Boost and SEPIC Regulators
  • High-Efficiency, Isolated Telecom Power Supplies
  • Industrial Power Conversion
  • Isolated and Nonisolated High-Brightness LED Power Supplies
  • Isolated Keep-Alive Power Supplies
  • Networking/Server

MAX15000AEVKIT
Evaluation Kit for MAX15000A

Latest Discussions

No discussions on MAX15000 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed