MAX14912
PRODUCTIONOctal High-Speed, High-Side Switch/Push-Pull Driver
Industry's Most Robust and Fastest 24V Driver, Capable of 200kHz Switching Rate, Improves Factory Throughput
- Part Models
- 2
- 1ku List Price
- Starting From $11.24
Overview
- Low Power and Heat Dissipation
- 230mΩ (max) High-Side RON at TA = 125°C
- High-Efficiency 5V/100mA Buck Regulator
- Fast Switching Ideal for High-Speed Control Systems
- 0.1µs (typ.) Propagation Delay (High-Side Mode)
- 0.5µs (typ.) Propagation Delay (Push-Pull Mode)
- 200kHz Switching-Rate Capability in Push-Pull Mode
- Fast Inductive Load Demagnetization
- Robust Operation
- 60V Abs Max VDD Rating
- Safe-Demagnetization with Maxim Integrated's patented SafeDemag™: Turn-Off of Unlimited Inductance
- IEC61000-4-2 12kV Air Gap/8kV Contact ESD Protection
- ±1kV/42Ω Surge Protection with TVS on VDD
- Robust SPI Interface with Watchdog and CRC
- -40°C to +125°C Ambient Operating Temperature Range
- Extensive Diagnostics Reduces System Downtime
- Per Driver and Chip Thermal Shutdown
- Open-Wire Detection in High-Side Mode
- Low Supply Voltage Warning
- Undervoltage Detection
- Overvoltage Detection on OUT
- Overcurrent Detection
- LED Drivers for Visual Fault and Output State Indication
- Flexible Interface for Ease of Design
- Serial and/or Parallel Control Interface
- Per-Channel Configuration and Monitoring
- Wide Logic Voltage Range (1.6V to 5.5V)
- Small Package and High Integration Enables Compact High-Density I/O Modules
- 56-Pin QFN 8mm x 8mm Package
- Eight High-Side Switches/Push-Pull Drivers
- Daisy-Chainable SPI Interface
The MAX14912/MAX14913 have eight 640mA smart high-side switches that can also be configured as push-pull drivers for high-speed switching. The propagation delay from input to switching of the high-side/low-side drivers is 1µs (max). Each high-side driver has a low on-resistance of 230mΩ (max) at 500mA load current at TA = 125°C.
The device is configured and controlled either through pins or the SPI interface. The SPI interface is daisy-chainable, which allows efficient cascading of multiple devices. SPI also supports command mode, for the highest detailed diagnostic information. The MAX14912 allows configuration through SPI in parallel and serial setting modes, while the MAX14913 only supports configuration through SPI in serial setting mode.
Open-load detection in high-side mode detects both open-wire conditions in the switch on/off states, and LED drivers provide indication of per-channel fault and status conditions. Internal active clamps accelerate the shutdown of inductive loads fast in high-side mode.
The MAX14912/MAX14913 are available in a 56-pin QFN 8mm x 8mm package.
Applications
- Building Automation
- Industrial Digital Outputs
- PLC Systems
Documentation
Data Sheet 1
Application Note 1
Design Note 1
Technical Articles 2
Product Highlight 1
Product Highlight 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14912AKN+ | LFCSP | ||
| MAX14912AKN+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Aug 26, 2025 - 2511 PIN/ERRATA |
||
| MAX14912AKN+ | PRODUCTION | |
| MAX14912AKN+T | PRODUCTION | |
|
Feb 25, 2024 - 2403 DESIGN |
||
| MAX14912AKN+ | PRODUCTION | |
| MAX14912AKN+T | PRODUCTION | |
|
Jan 8, 2019 - 1904 DESIGN,ELECTRICAL DA |
||
| MAX14912AKN+ | PRODUCTION | |
| MAX14912AKN+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Digital & Analog I/O 1 | ||
| MAX14900E | PRODUCTION | Octal, High-Speed, Industrial, High-Side Switch |