MAX1490EB

RECOMMENDED FOR NEW DESIGNS

±15kV ESD-Protected, Isolated RS-485/RS-422 Data Interfaces

Viewing:

Overview

  • Isolated Data Interface, Guaranteed to 1260VRMS (1min)
  • +15kV ESD Protection on I/O Pins
  • Slew-Rate Limited for Errorless Data Transmission (MAX1480EC/MAX1490EB)
  • High-Speed, Isolated, 2.5Mbps RS-485/RS-422 Interface (MAX1480EA/MAX1490EA)
  • Full-Duplex Data Communication
    • (MAX1490EA/MAX1490EB)
  • Single +5V Supply
  • Current Limiting and Thermal Shutdown for Driver Overload Protection
  • Standard 0.6in DIP Packages
    • 28-Pin DIP (MAX1480EA/MAX1480EC)
    • 24-Pin DIP (MAX1490EA/MAX1490EB)

The MAX1480EA/MAX1480EC/MAX1490EA/MAX1490EB are complete, electrically isolated, RS-485/RS-422 data communications interface solutions in a hybrid microcircuit. The RS-485/RS-422 I/O pins are protected against ±15kV electrostatic discharge (ESD) shocks, without latchup. Transceivers, optocouplers, and a transformer provide a complete interface in a standard DIP package. A single +5V supply on the logic side powers both sides of the interface.

The MAX1480EC/MAX1490EB feature reduced-slew-rate drivers that minimize EMI and reduce reflections caused by improperly terminated cables, allowing error-free data transmission at data rates up to 160kbps. The MAX1480EA/MAX1490EA driver slew rate is not limited, allowing transmission rates up to 2.5Mbps. The MAX1480EA/MAX1480EC are designed for half-duplex communication, while the MAX1490EA/MAX1490EB feature full-duplex communication.

Drivers are short-circuit current limited and protected against excessive power dissipation by thermal shutdown circuitry that places the driver outputs into a high-impedance state. The receiver input has a fail-safe feature that guarantees a known output (RO low for the MAX1480EA/MAX1480EC, active-low RO high for the MAX1490EA/ MAX1490EB) if the input is open circuit.

The MAX1480EA/MAX1480EC/MAX1490EA/MAX1490EB withstand 1260VRMS (1min) or 1520VRMS (1s). Their isolated outputs meet all RS-485/RS-422 specifications. The MAX1480EA/MAX1480EC are available in a 28-pin DIP package, and the MAX1490EA/MAX1490EB are available in a 24-pin DIP package.

Applications

  • Automated Test Equipment (ATE)
  • HVAC/Building Control Networks
  • Industrial Control Local Area Networks
  • Isolated RS-485/RS-422 Data Interface
  • Telecom
  • Transceivers for EMI-Sensitive Applications

MAX1490EB
±15kV ESD-Protected, Isolated RS-485/RS-422 Data Interfaces
MAX1480E: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 5
MAX1480A RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1480B RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1480C RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1490A RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1490B RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1490EB yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed