MAX1490EA

RECOMMENDED FOR NEW DESIGNS

±15kV ESD-Protected, Isolated RS-485/RS-422 Data Interfaces

Viewing:

Overview

  • Isolated Data Interface, Guaranteed to 1260VRMS (1min)
  • +15kV ESD Protection on I/O Pins
  • Slew-Rate Limited for Errorless Data Transmission (MAX1480EC/MAX1490EB)
  • High-Speed, Isolated, 2.5Mbps RS-485/RS-422 Interface (MAX1480EA/MAX1490EA)
  • Full-Duplex Data Communication
    • (MAX1490EA/MAX1490EB)
  • Single +5V Supply
  • Current Limiting and Thermal Shutdown for Driver Overload Protection
  • Standard 0.6in DIP Packages
    • 28-Pin DIP (MAX1480EA/MAX1480EC)
    • 24-Pin DIP (MAX1490EA/MAX1490EB)
MAX1490EA
±15kV ESD-Protected, Isolated RS-485/RS-422 Data Interfaces
MAX1480E: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 5
MAX1480A RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1480B RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1480C RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1490A RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
MAX1490B RECOMMENDED FOR NEW DESIGNS Complete, Isolated RS-485/RS-422 Data Interface
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX1490EA yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed