MAX1489E

PRODUCTION

±15kV ESD-Protected, Quad, Low-Power RS-232 Line Receiver

Viewing:

Overview

  • Enhanced ESD Protection:
    • ±15kV—Human Body Model
    • ±8kV—IEC 1000-4-2, Contact Discharge
    • ±15kV—IEC 1000-4-2, Air-Gap Discharge
  • Latchup Free During an ESD Event
  • Low 350µA Supply Current
  • Input Hysteresis and Time-Domain Filtering Eliminate the Need for External Filtering
  • Stable Input Thresholds
  • Pin Compatible with MC1489, MC14C89, SN75189, SN75C189, DS1489, and DS14C89

The MAX1489E quad, low-power line receiver is designed for EIA/TIA-232, EIA/TIA-562, and CCITT V.28 communications in harsh environments. Each receiver input is protected against ±15kV electrostatic discharge (ESD) shocks. These inputs have a ±25V range and feature hysteresis and time-domain filtering. The outputs are TTL and CMOS compatible. The MAX1489E has a 120kbps guaranteed data rate. Supply current is typically 350µA.

The MAX1489E is pin compatible with the MC1489, MC14C89, SN75189, SN75C189, DS1489, and DS14C89. It is available in 14-pin plastic DIP and SO packages.

Applications

  • Equipment Meeting IEC 1000-4-2 (Formerly IEC 801-2) or ±15kV ESD Protection
  • Interfacing Data Terminal Equipment (DTE) with Data Circuit-Terminating Equipment (DCE)
  • Modems
  • PC Motherboards

MAX1489E
±15kV ESD-Protected, Quad, Low-Power RS-232 Line Receiver
MAX1489E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed