MAX14874
PRODUCTION4.5V to 36V Dual Relay/Valve/Motor Driver
Industry’s Smallest 4.5V–36V Dual Valve Drivers with individual driver control
- Part Models
- 2
- 1ku List Price
- Starting From $2.51
Overview
- Drive More Power and Reduce Footprint
- Up to 2.5A Peak Motor Current
- Flexible 4.5V–36V Supply Enables Longer Runtime
- Small 3mm x 3mm TDFN-EP Package
- Low Power Dissipation Runs Cooler and Longer
- 480mΩ (typ) Bridge On-Resistance
- Simplified Designs Reduces Time to Market
- Individual Current Sensing to Sense Voltages up to 1V
- Charge-Pump-Less Architecture
- Independent Driver Control for Each Driver
- Integrated Protection Provides Robust Driving Solutions
- Thermal Shutdown Undervoltage Lockout
- Diagnostic Active-Low FAULT Output
- -40°C to +85°C Temperature Range
The MAX14874 dual push-pull driver provides a small and simple solution for driving and controlling relays and valves with voltages between 4.5V and 36V.
The MAX14874 is also designed to drive brushed DC motors. Separate COM pins allow monitoring of individual driver load currents. Peak currents up to 2.5A ensure for PWM controlled large motor torque. Low driver on-resistance reduces power dissipation.
The MAX14874 features a charge-pump-less design for reduced external components and low supply current.
The MAX14874 features shoot-through protection and internal free-wheeling diodes that absorb inductive currents. Driver outputs are short-circuit protected against shorts to the supply, and between M1 and M2. An active-low FAULT output signals thermal overload and overcurrents during fault conditions.
The MAX14874 is available in a 12-pin TDFN-EP (3mm x 3mm) package and operates over the -40°C to +85°C temperature range.
Applications
- Coffee Machines
- Motor Control
- Valve and Relay Control
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14874ETC+ | Thin Dual Flatpack No Leads | ||
| MAX14874ETC+T | Thin Dual Flatpack No Leads |
This is the most up-to-date revision of the Data Sheet.