MAX14829
PRODUCTIONLow Power IO-Link Device Transceiver with Dual Drivers
Tiny, Pin Controlled Low-Power Dual IO-Link Transceiver
- Part Models
- 2
- 1ku List Price
- Starting From $5.30
Overview
- Low Power Dissipation Reduces the Thermal Footprint for Small Sensors
- 2.3Ω/2.7Ω (typ) Driver On-Resistance
- 60mW (typ) Operating Power Dissipation
- Configurability and Integration Reduce SKUs
- Auxiliary 24V Digital Output (DO) and Input (DI)
- Selectable Driver Current: 100mA to 330mA
- Pin-Control Interface for Configuration and Monitoring
- 3.3V and 5V Low-Noise Linear Regulators
- Optional External Transistor Supports Higher Regulator Load Capability
- Supervisors Monitor 24V Supply
- Selectable Driver Integrated Protection Enables Robust Communication
- 65V Absolute Maximum Ratings on Interface and Supply Pins Allows for Flexible TVS Protection
- 9V to 60V Specified Operation
- Glitch Filters for Improved Burst and Noise Resilience
- Thermal Shutdown Autoretry Cycling
- Hot-Plug V24 Supply Protection
- Reverse Polarity Protection of All Sensor Interface Inputs/Outputs
- -40°C to +125°C Operating Temperature Range
The MAX14829 integrates the high-voltage functions commonly found in industrial sensors. The MAX14829 features two ultra low-power drivers with active reversepolarity protection and is specified for operation with supply voltages from 9V to 60V. The high-voltage tolerance of the MAX14829 allows for the use of micro-TVS, simplifying transient protection.
Pins are used to configure and monitor the device. Driver overload and supply monitor outputs are available. Pin-control allows for operation with switching sensors that do not use a microcontroller. Two integrated linear regulators (3.3V and 5V) provide low-noise analog and logic supply rails for the device or external circuits. The MAX14829 is available in a (4mm x 4mm) 24-pin TQFN package and is specified over the extended -40°C to +125°C temperature range.Applications
- Industrial Sensors
- IO-Link® Sensors and Actuators
- Safety Applications
Documentation
Video 1
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14829ATG+ | 24-TQFN-4X4X0.75 | ||
| MAX14829ATG+T | 24-TQFN-4X4X0.75 |
This is the most up-to-date revision of the Data Sheet.