Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- IO-Link-Compliant Device Transceiver
- IO Interface Terminals
- Proven PCB Layout
- Fully Assembled and Tested
- Pads for an Arduino Compatible Shield
Product Details
The MAX14829 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14829 IO-Link® device transceiver.
The MAX14829 EV kit can be operated stand-alone with pin-strapping or can be driven by a microcontroller using the Arduino-compatible interface.
Applications
- Industrial Sensors
- IO-LinkĀ® Sensors and Actuators
- Safety Applications
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX14829EVKIT: Evaluation Kit for the MAX14829 Data Sheet (Rev. 0)4/3/2020PDF613K
-
MAX14829EVKIT ODB Files - Design Files10/10/2022ZIP1M