MAX14806
MAX14806
PRODUCTION16-Channel (Two Banks of 8-Channel), High-Voltage Analog Switches
Save Space by Replacing Bulky High-Voltage Relays with a Small Fully Integrated Circuit
- Part Models
- 1
- 1ku List Price
- Starting From $47.62
Viewing:
Overview
- HVCMOS Technology for High Performance
- Two Sets of 8-Channel SPST High-Voltage Analog Switches
- DC to 20MHz Low-Voltage Analog Signal Frequency Range
- +2.7V to +5.5V Logic Supply Voltage
- Ultra-Low (0.1μA) (typ) Quiescent Current
- Low-Charge Injection, Low-Capacitance 20Ω Switches
- -77dB (typ) Off-Isolation at 5MHz (50Ω)
- Flexible, High-Voltage Supplies (VPP - VNN = 230V)
The MAX14805/MAX14806 provide high-voltage switching on 16 channels for ultrasonic imaging. Both devices are ideal for the following applications: banks selection in biplane or triplane ultrasound probes and relays replacement. The devices utilize 200V process technology to provide sixteen high-voltage, low-charge injection SPST switches, controlled by a digital interface.
The MAX14805/MAX14806's output switches are configured as two sets of eight SPST analog switches. The switches are controlled by two input logic controls, DIN1 and DIN2 (respectively for switch 0 to 7 and switch 8 to 15). The MAX14806 features integrated 40kΩ bleed resistors on each switch terminal, which help to reduce voltage buildup in capacitive loads such as piezoelectric elements.
The MAX14805/MAX14806 operate with a wide range of high-voltage supplies, including VPP/VNN = +100V/-100V, +200V/0V, and +40V/-160V. The digital interface operates from a separate VDD supply from +2.7V to +5.5V. Digital inputs DIN1, DIN2, and active-low LE operate on the VDD supply voltage.
The MAX14805CCM+ is a drop-in replacement for the Supertex HV2631. The MAX14806CCM+ is a drop-in replacement for the Supertex HV2731. Both devices are available in the 48-pin, TQFP package and are specified for the extended -40°C to +85°C temperature range.
Applications
- Medical Ultrasound Imaging
- Nondestructive Test (NDT)
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14806CCM+ | LQFP |
This is the most up-to-date revision of the Data Sheet.