MAX14783E
PRODUCTIONHigh-Speed 3.3V/5V RS-485 Transceiver with ±35kV HBM ESD Protection
Industry's Fastest Dual-Voltage RS-485 Transceiver with Highest ESD Protection
- Part Models
- 12
- 1ku List Price
- Starting From $2.82
Overview
- Integrated Protection Increases Robustness
- High ESD Protection
- ±35kV HBM ESD per JEDEC JS-001-2012
- ±20kV Air Gap IEC 61000-4-2
- ±12kV Contact ESD per IEC 61000-4-2
- ±4kV EFT per IEC 61000-4-4
- Short-Circuit Protected Outputs
- True Fail-Safe Receiver Prevents False Transition on Receiver Input Short or Open Events
- Hot-Swap Capability Eliminates False Transitions During Power-Up or Hot Insertion
- High ESD Protection
- 3V to 5.5V Supply Voltage Range
- High-Speed Data Rates up to 42Mbps
- -40°C to +125°C Operating Temperature
- Allows Up to 32 Transceivers on the Bus
- Low 10µA (max) Shutdown Current for Lower Power Consumption
The MAX14783E is a half-duplex RS-485 transceiver that operates at either 3.3V or 5V rails with high ±35kV ESD performance and up to 42Mbps data rate. The device is optimized for high speeds over extended cable runs while maximizing tolerance to noise.
The MAX14783E is available in 8-pin µMAX®, 8-pin SO, and 8-pin TDFN-EP packages. The device in the TDFN-EP package operates over the -40°C to +125°C temperature range. The MAX14783E in the µMAX and SO packages operates over the -40°C to +85°C and -40°C to +125°C temperature ranges.
Applications
- Backplane Busses
- Encoder Interfaces
- Field Bus Networks
- Motion Controllers
Documentation
Data Sheet 1
Technical Articles 5
Solutions Bulletin & Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14783EASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14783EASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX14783EATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14783EATA+T | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14783EAUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14783EAUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14783EESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14783EESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX14783EEUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14783EEUA+T | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14783EGUA+ | Micro-MAX, Thin Shrink Small-Outline | ||
| MAX14783EGUA+T | Micro-MAX, Thin Shrink Small-Outline |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX14783EASA+ | PRODUCTION | |
| MAX14783EASA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14783EASA+T | PRODUCTION | |
| MAX14783EESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14783EATA+ | PRODUCTION | |
| MAX14783EATA+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14783EATA+ | PRODUCTION | |
| MAX14783EATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX14783EATA+ | PRODUCTION | |
| MAX14783EATA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX14783EAUA+T | PRODUCTION | |
| MAX14783EEUA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX14783EESA+ | PRODUCTION | |
| MAX14783EESA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX14783E
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.