MAX14779
RECOMMENDED FOR NEW DESIGNSQuad SPST/Dual SPDT Beyond-The-Rails Analog Switches
±25V Beyond-the-Rails Switches Simplify Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $7.85
Overview
- Design with Wide Signal Range
- Wide ±25V Analog Input Signal Range
- Single 3.0V to 5.5V Supply Voltage
- 1.62V to 5.5V Flexible Logic Input Levels
- High Performance Analog Switch
- 2.5Ω (max) On-Resistance at +85°C
- 18mΩ (typ) On-Resistance Flatness
- ±100nA (max) On-Leakage Current at +85°C for MAX14774
- ±200nA (max) On-Leakage Current at +85°C for MAX14779
- ±200mA (max) Continuous Current Through Each Switch
- Short Circuit Protection on Each Switch
- 147MHz (typ) Signal Bandwidth for MAX14774
- Small 4mm x 4mm 20-Pin TQFN Package
- -40°C to +125°C Operating Temperature Range
The MAX14774 quad SPST and the MAX14779 dual SPDT Beyond-The-Rails switches support switching analog signals of up to ±25V using a single 3.0V to 5.5V supply. The MAX14774 is a quad SPST switch configuration with four EN_ control inputs, and the MAX14779 is a dual SPDT switch configuration with two EN_ and two S_ control inputs. Both the MAX14774 and MAX14779 have a flexible 1.62V to 5.5V CMOS logic interface.
The switches feature 2.5Ω (max) on-resistance and 18mΩ (typ) flatness at 85°C. The MAX14774 has a low on-leakage current of ±100nA (max) while the MAX14779 has ±200nA (max) at 85°C. The switches maintain the performance over the entire common-mode voltage range to maximum signal integrity. Each device can carry up to 200mA (max) of continuous current in either direction while operating from -40°C to +125°C.
Applications
- ATE Systems
- Switching Full Speed USB, CAN, RS-232/485, TTL, Audio
- Instrumentation Systems
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14779ATP+ | Thin Quad Flatpack, No Leads | ||
| MAX14779ATP+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14779ATP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX14779
IBIS Model 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.