MAX14777
PRODUCTIONQuad Beyond-the-Rails -15V to +35V Analog Switch
Industry's First Quad SPST Beyond-the-Rails Switch Simplifies Power Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $4.29
Overview
- Simple, Flexible Board Design
- -15V/+35V Beyond-the-Rails™ Signal Range from a Single 3.0V to 5.5V Supply
- Selectable -15V/+15V Signal Range for Lower Supply Current
- 60mA Maximum Current through Each Switch
- 1.62V to 5.5V Logic Interface
- High-Performance 10Ω RON (max)
- 150mΩ (max) RON Flatness
- ±50nA (max) On-Leakage at TA = +85°C
- Saves Board Space
- Small 20-Pin TQFN Package (4mm x 4mm)
- -40°C to +105°C Operating Temperature Range
Applications
- 4–20mA Switching
- ATE Systems
- Industrial Measurement Systems
- Instrumentation Systems
Documentation
Brochure 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14777GTP+ | Thin Quad Flatpack, No Leads | ||
| MAX14777GTP+T | Thin Quad Flatpack, No Leads |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14777GTP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.