MAX14775E
PRODUCTION±65V Fault Protected 500Kbps/20Mbps Half-Duplex RS-485/RS-422 Transceivers
Robust RS-485 increases uptime
- Part Models
- 4
- 1ku List Price
- Starting From $5.00
Overview
- Integrated Protection Ensures for Robust Communication
- ±65V Fault Protection Range on Driver Outputs/Receiver Inputs
- ±25V Common Mode Range on the Receiver Inputs
- Large Receiver Hysteresis Increases Noise Tolerance
- Hot-Swap Protection
- Thermal Shutdown
- High-Performance Transceiver Enables Flexible Designs
- Compliant with RS-485 EIA/TIA-485 Standard
- 20Mbps (MAX14775E)/500kbps (MAX14776E) Maximum Data Rate
- 3V to 5.5V Supply Range
- Up to 100 Devices on the Bus
The MAX14775E/MAX14776E fault-protected RS-485/RS-422 transceivers feature ±65V protection for overvoltage signal faults on communication bus lines, ensuring communication in harsh industrial environments. Each device contains one driver and one receiver and operates over the 3V to 5.5V supply range. The MAX14775E is optimized for high-speed data rates up to 20Mbps. The MAX14776E features slew-rate limited outputs for data rates up to 500kbps.
These transceivers are optimized for robust communication in noisy environments. A large 200mV (typ) hysteresis on receiver inputs ensure for high noise rejection and a failsafe feature guarantees a logic-high on the receiver output when the inputs are open or shorted. Driver outputs are protected against short-circuit conditions.
The MAX14775E/MAX14776E receivers feature a 1/3-unit load input impedance, allowing up to 100 transceivers on a bus.
The MAX14775E/MAX14776E are available in 8-pin SOIC and 8-pin TDFN-EP packages and operate over the -40°C to +125°C temperature range.
Applications
- HVAC
- Industrial Field Bus Networks
- Motion Controllers
Documentation
Data Sheet 1
Technical Articles 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14775EASA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX14775EASA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX14775EATA+ | LFCSP | ||
| MAX14775EATA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX14775EASA+ | PRODUCTION | |
| MAX14775EASA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX14775EASA+T | PRODUCTION | |
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14775EATA+ | PRODUCTION | |
| MAX14775EATA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14775EATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.