MAX14761
PRODUCTIONAbove- and Below-the-Rails Low On-Resistance Analog Switches
±25V Above- and Below-the-Rails Switches Simplify Supplies
- Part Models
- 2
- 1ku List Price
- Starting From $4.31
Overview
- Simplify Power-Supply Requirements
- +3.0V to +5.5V Supply Range
- -25V to +25V Signal Range
- High Performance
- Low 1Ω (max) or 2Ω (max) On-Resistance
- Low 2.4mΩ (typ) and 5.1mΩ (typ) RON Flatness
- 500mA (max) Switch Current for MAX14759
- Thermal Shutdown Protection
- -40°C to +85°C Operating Temperature Range
- High Bandwidth: 100MHz (typ) Insertion Loss
- High-ESD Protection Up to 2kV
- Save Board Space
- Small 8-Pin and 10-Pin TDFN Packages
The MAX14759/MAX14761/MAX14763 analog switches are capable of passing bipolar signals that are beyond their supply rails. These devices operate from a single +3.0V to +5.5V supply and support signals in the -25V to +25V range.
The MAX14759 is a single-pole/single-throw (SPST) analog switch, while the MAX14761 is a dual-SPST analog switch. The MAX14763 is a single-pole/double-throw (SPDT) analog switch.
The MAX14759 features 1Ω (max) on-resistance with a ±200nA (max) on-leakage current. The MAX14761/MAX14763 feature 2Ω (max) on-resistance with a ±100nA (max) on-leakage current. The low on-resistance and high bandwidth allow use in digital- and analog-signal switching applications.
The MAX14759/MAX14763 are available in an 8-pin (3mm x 3mm) TDFN package. The MAX14761 is available in a 10-pin (3mm x 3mm) TDFN package. These devices are specified over the -40°C to +85°C extended temperature range.
Applications
- ATE Systems
- Audio Signal Routing and Switching
- CAN Bus Termination Switching
- Industrial Measurement Systems
- Instrumentation Systems
- Medical Systems
- Opto-Relay Replacement
- RS-485 Termination Switching
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14761ETB+ | 10-Lead TDFN (3mm x 3mm x 0.75mm) | ||
| MAX14761ETB+T | 10-Lead TDFN (3mm x 3mm x 0.75mm) |
This is the most up-to-date revision of the Data Sheet.
