MAX14741
PRODUCTIONSmart, Compact, 6A, Power-Path Selector with Reset Control
Provides the system power from two separate power sources with ultra-low supply current
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Provides Robust Bidirectional Power Path
- Wide Operating Input Voltage: +1.6V to +5.5V
- 6A Continuous-Current Capability
- Two Integrated 11mΩ (typ) MOSFET Switches
- Flexible System Design with Battery Connect, Reset, and Disconnect
- I2C Control: MAX14740
- Programmable Connect Time
- Programmable Reset Setup Time
- Programmable Reset Pulse Length
- Programmable Disconnect Setup Time
- Programmable Comparator Hysteresis
- Programmable Input Autoselect
- GPIO Control: MAX14741/MAX14742/MAX20320
- Programmable Comparator Hysteresis
- Programmable Input Autoselect
- Long Battery Life
- Ultra-Low Quiescent Supply Current 7.5µA (typ)
- Fast Switchover
- Optimum Soft-Start Feature
The MAX14740/MAX14742/MAX20320 compact 6A smart power-path selector with reset control features a low 11mΩ (typ) RON internal FET and provides the system power from two separate power sources. The devices feature reset and disconnect functions to provide system power, reset, and disconnect based on multiple inputs, including active-low MR1, active-low MR2, and TAIN.
The devices feature two individual enable inputs to control each power path. The MAX14740 enable function is provided through I2C control, while those of the MAX14741/MAX14742/MAX20320 are performed by GPIO control. Each enable input controls the corresponding path as an independent switch. However, when both paths are enabled, the device can either autoselect the input source or have both inputs connected to the output. When autoselect is chosen, the internal comparator controls the path based on the voltage at the input nodes. The devices also feature an ultra-low supply current, even during an operating state or off state, providing longer battery life.
The devices are available in 20-bump (1.6mm × 2.1mm) wafer-level packages (WLPs) and operate over the -40°C to +85°C extended temperature range.
Applications
- Cameras
- Game Console
- Smart Phones
- Tablet PCs
Documentation
Data Sheet 1
Design Note 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDAADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14741EWP+ | WLCSP | ||
| MAX14741EWP+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX14741EWP+ | ||
| MAX14741EWP+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX14741 yet. Have something to say?
Start a Discussion on EngineerZone®