MAX14714
PRODUCTIONCompact 6A Smart Power Path Selector
Provides the system power from two separate power sources with ultra-low supply current
- Part Models
- 2
- 1ku List Price
- Starting From $1.05
Overview
- Provides Robust Bidirectional Power Path
- Wide Operating Input Voltage: +1.6V to +5.5V
- 6A Continuous Current Capability
- Integrated Two 11mΩ (typ) MOSFET Switches
- Enables Simple Power Switch Design
- Individual Path Control
- Automatic Power Path Control
- Automatic Soft-Start
- Powered by IN1, IN2, or OUT
- Significantly Extends Battery Life
- Ultra-Low Quiescent Supply Current 2.5μA (typ)
- Fast Switchover
- Optimum Soft-Start Feature
- Compact Package Saves Board Space
- 15-Bump 1.2mm x 2.0mm WLP
The MAX14714 compact 6A smart power path selector features a low, 11mΩ (typ) RON internal FET and provides the system power from two separate power sources. The device has two switches in SPDT configuration, with bidirectional current-blocking capability when the switch is off.
The MAX14714 features two individual enable inputs to control each power path. Each enable input controls the corresponding path as an independent switch. However, when both paths are enabled, the internal comparator controls the path based on the voltage at input nodes. The device also features an ultra-low supply current in the operating or off states for longer battery-life.
The device is available in a 15-bump (1.2mm x 2.0mm) wafer-level package (WLP) and operates over the -40°C to +85°C extended temperature range.
Applications
- e-Readers
- Smartphones
- Tablet PCs
- Wearables
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14714EWL+ | WLCSP | ||
| MAX14714EWL+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX14714EWL+ | ||
| MAX14714EWL+T | PRODUCTION | |
|
Jan 6, 2022 - 2196 WAFER FAB |
||
| MAX14714EWL+ | ||
| MAX14714EWL+T | PRODUCTION | |
|
Dec 21, 2016 - 1671A ASSEMBLY |
||
| MAX14714EWL+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14714EWL+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14714EWL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX14714 yet. Have something to say?
Start a Discussion on EngineerZone®