MAX14680
PRODUCTIONUltra-Low On-Resistance and Compact Bidirectional Battery Switches
Smallest Battery Disconnect Switches with Lowest RON for Up to 5A Applications
- Part Models
- 2
- 1ku List Price
- Starting From $2.17
Overview
- Provide Efficient System Battery Switch
- Integrated FET for Bidirectional Blocking
- Ultra-Low 7mΩ (typ) RON
- Wide +2.3V to +5.5V Input Voltage Range
- Low Quiescent Current
- Save Space
- Integrated Pulldown and Logic Buffer Circuits
- 12-Bump, 1.3mm x 1.7mm, 0.4mm Pitch WLP Package
Applications
- Battery Isolators
- Smartphone Battery Switches
- Tablet PC Battery Switches
Documentation
Data Sheet 1
Design Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14680EWC+ | WLCSP | ||
| MAX14680EWC+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX14680EWC+ | ||
| MAX14680EWC+T | PRODUCTION | |
|
Dec 21, 2016 - 1671A ASSEMBLY |
||
| MAX14680EWC+ | ||
| MAX14680EWC+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14680EWC+ | ||
| MAX14680EWC+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14680EWC+ | ||
| MAX14680EWC+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX14680 yet. Have something to say?
Start a Discussion on EngineerZone®