MAX14673

Obsolete

Bidirectional Current-Blocking, High-Input Overvoltage Protectors with Adjustable OVLO

OVP Enables Multiple, Faster Charging Power Sources with High Voltage

Viewing:

Overview

  • Protect High-Power Portable Devices
    • Wide Operating Input Voltage Protection from +3V to +28V
    • +100V Surge Capability
    • 4.5A Continuous Current Capability (WLP Package)
    • Integrated 65mΩ (typ) n-Channel MOSFET Switch (WLP Package)
  • Flexible Overvoltage Protection Design
    • Wide +5V to +22V Adjustable OVLO Threshold Range
    • Active-Low ACOK and ACOK Indicate Input is in Range
    • OTG Enable Allows OUT to Supply IN
    • Preset Accurate Internal OVLO Thresholds:
      • 6.8V ±3% (MAX14670)
      • 15.5V ±3% (MAX14671)
      • 5.825V ±3% (MAX14672)
      • 22V ±3% (MAX14673)
  • Additional Protection Features Increase System Reliability
    • OUT-IN Reverse Bias Blocking Capability
    • Soft-Start to Minimize Inrush Current
    • Internal 15ms Startup Debounce
    • Thermal Shutdown Protection
  • Space Saving
    • 15-Bump, 1.6mm x 2.1mm, WLP Package
    • 10-Pin, 3mm x 3mm, TDFN Package
MAX14673
Bidirectional Current-Blocking, High-Input Overvoltage Protectors with Adjustable OVLO
MAX14670, MAX14671, MAX14672, MAX14673: Functional Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14670EVKIT

Evaluation Kit for the MAX14670 and MAX14671

Features and Benefits

  • 3V to 28V Operating Voltage Range
  • Evaluates Bidirectional OVLO and Adjustable OVLO
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14670 evaluation kit (EV kit) is a fully assembled and tested circuit board that demonstrates the MAX14670 and MAX14671 bidirectional current-blocking, high-input overvoltage protectors with adjustable OVLO. The EV kit features LED output reading and a USB-powered option for logic pins.

Applications

  • Charging USB Hosts
  • e-Readers
  • PC Notebooks
  • Smart Phones
  • Tablets

MAX14670EVKIT
Evaluation Kit for the MAX14670 and MAX14671

Latest Discussions

Recently Viewed