MAX14671
PRODUCTIONBidirectional Current-Blocking, High-Input Overvoltage Protectors with Adjustable OVLO
OVP Enables Multiple, Faster Charging Power Sources with High Voltage
- Part Models
- 2
- 1ku List Price
- Starting From $1.29
Overview
- Protect High-Power Portable Devices
- Wide Operating Input Voltage Protection from +3V to +28V
- +100V Surge Capability
- 4.5A Continuous Current Capability (WLP Package)
- Integrated 65mΩ (typ) n-Channel MOSFET Switch (WLP Package)
- Flexible Overvoltage Protection Design
- Wide +5V to +22V Adjustable OVLO Threshold Range
- Active-Low ACOK and ACOK Indicate Input is in Range
- OTG Enable Allows OUT to Supply IN
- Preset Accurate Internal OVLO Thresholds:
- 6.8V ±3% (MAX14670)
- 15.5V ±3% (MAX14671)
- 5.825V ±3% (MAX14672)
- 22V ±3% (MAX14673)
- Additional Protection Features Increase System Reliability
- OUT-IN Reverse Bias Blocking Capability
- Soft-Start to Minimize Inrush Current
- Internal 15ms Startup Debounce
- Thermal Shutdown Protection
- Space Saving
- 15-Bump, 1.6mm x 2.1mm, WLP Package
- 10-Pin, 3mm x 3mm, TDFN Package
Applications
- Charging USB Hosts
- e-Readers
- PC Notebooks
- Smart Phones
- Tablets
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14671EWL+ | WLCSP | ||
| MAX14671EWL+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 20, 2014 - 1413 TEST |
||
| MAX14671EWL+ | ||
| MAX14671EWL+T | PRODUCTION | |
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14671EWL+T | PRODUCTION | |
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14671EWL+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareEvaluation Kits
Latest Discussions
No discussions on MAX14671 yet. Have something to say?
Start a Discussion on EngineerZone®