MAX14656
PRODUCTIONUSB Charger Detection with Integrated Overvoltage Protection
Compliant to USB Battery Charging Specification Revision 1.2
- Part Models
- 1
- 1ku List Price
- Starting From $1.93
Overview
- Consumes Less Power
- Low Battery Standby Current 5µA (typ)
- Delivers USB Compliance and Flexibility
- Compliant to USB Battery Charging Specification Revision 1.2
- Data Contact Detection for Foolproof Connector Insertion Detection
- Dedicated Charger Detection
- Standard Downstream Port Detection
- Charging Downstream Port Detection
- Apple Charger Detection
- Sony® Charger Detection*
- Facilitates System Design
- Integrated Precision 1.5A Overvoltage Protection (OVP)
- Negative Audio Capable DPDT Hi-Speed USB Switches
- Automatic Switch and Charger Interface Control
- Full Control by I²C Interface
- Interrupt for Device Status Change
- Saves Board Space
- VBUS Connection Capable of 36V
- ±15kV HBM ESD Protection
- 1.8mm x 1.9mm WLP Package
The MAX14656 is a USB charger detector compliant with USB Battery Charging Specification Revision 1.2. The USB charger detection circuitry detects USB standard downstream ports (SDPs), USB charging downstream ports (CDPs), or dedicated charger ports (DCPs), and controls an external lithium-ion (Li+) battery charger.
The device implements USB Battery Charging Specification Revision 1.2-compliant detection logic. The device also includes Apple® charger detection that allows identification of resistor divider networks on D+/D-.
The internal double-pole double-throw (DPDT) USB switch is compliant to Hi-Speed USB, full-speed USB, low-speed USB, and UART signals. The device’s internal switch features low on-resistance, low on-resistance flatness, and very low capacitance. The ID pin controls the DPDT switch position. The MAX14656 features high-ESD protection up to ±15kV Human Body Model (HBM) on CD+, CD-, and ID pins.
The MAX14656 is available in a 16-bump, 0.4mm pitch, 1.8mm x 1.9mm WLP package and operates over the -40°C to +85°C extended temperature range.
Applications
- DSCs and Camcorders
- e-Readers
- Smartphones
- Tablet PCs
Documentation
Data Sheet 1
Technical Articles 1
Request an NDA
Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).
Request an NDADevice Drivers 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14656EWE+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 21, 2025 - 2453N ASSEMBLY |
||
| MAX14656EWE+T | ||
|
Oct 4, 2018 - 1810 TEST |
||
| MAX14656EWE+T | ||
|
Jul 19, 2016 - 1594_AMENDED ASSEMBLY |
||
| MAX14656EWE+T | ||
|
Dec 8, 2015 - 1594_PRE-PCN WAFER FAB |
||
| MAX14656EWE+T | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Latest Discussions
No discussions on MAX14656 yet. Have something to say?
Start a Discussion on EngineerZone®