MAX14642
PRODUCTIONUSB Host Adapter Emulators
Most Advanced USB Host Adapter Emulators Especially Optimized for PCs
- Part Models
- 2
- 1ku List Price
- Starting From $2.48
Overview
- Improved Charger Interoperability
- USB (CDP) Emulation
- Smart CDP
- Foolproof CDP
- Meets New USB Battery Charging (BC) Revision 1.2 Specification
- Backward-Compatible with Previous USB BC Revisions
- Meets China YD/T1591-2009 Charging Specification
- Supports Standby-Mode Charging for Apple BC Revision 1.2 Compatible Devices
- USB (CDP) Emulation
- Provide Greater Application Flexibility
- I2C Controls Multiple Modes (MAX14640/MAX14651)
- CB0 and CB1 Pins Control Multiple Automatic and Manual Charger States
- Enhance Performance with High Level of Integrated Features
- Supports Remote Wake-Up
- Low-Capacitance USB 2.0 Hi-Speed Switch to Change Charging Modes
- Automatic Current-Limit Switch Control
- ±15kV ESD Protection on DP/DM
- Minimize PCB Area
- 2mm x 2mm, 8-Pin TDFN Package
The MAX14640–MAX14644/MAX14651 are next-generation USB 2.0 host charger adapter emulators that combine USB Hi-Speed analog switches with a USB adapter emulator circuit.
The MAX14640/MAX14651 feature an I2C interface to fully configure the charging behavior with different address options. The MAX14641–MAX14644 are controlled by two GPIO inputs (CB1/CB0) and support USB data and automatic charger mode. In charging downstream port (CDP) pass-through mode, the devices emulate the CDP function while supporting normal USB traffic. The MAX14641/MAX14642/MAX14643 have a CEN output for an active-high CLS enable input, and the MAX14644 has an active-low CEN output for an active-low CLS enable input to restart the peripheral connected to the USB host.
The MAX14640–MAX14644/MAX14651 feature 2A high-current autodetect mode. The MAX14641 features 1A high-current forced mode instead of regular DCP mode. The MAX14640/MAX14651 can be configured through I2C to support various dedicated charger modes such as DCP, Apple® 1A/2A forced, or Apple 1A/2A automatic mode.
All the devices support CDP and standard downstream port (SDP) charging while in the active state (S0) and support the dedicated charging port (DCP) charging while in the standby state (S3/S4/S5). All devices support low-speed remote wake-up by monitoring DM, and the MAX14642 also supports remote wake-up in sleep mode (S3).
The MAX14640–MAX14644/MAX14651 are available in an 8-pin (2mm x 2mm) TDFN-EP package and are specified over the -40°C to +85°C extended temperature range.
Applications
- Laptop/Desktop Computers
- Universal Chargers Including iPod®/iPhone®/iPad®
- USB Hubs
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14642ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14642ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 23, 2013 - 1345_AMENDED ASSEMBLY |
||
| MAX14642ETA+T | PRODUCTION | |
|
Oct 11, 2013 - 1345 ASSEMBLY |
||
| MAX14642ETA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareLatest Discussions
No discussions on MAX14642 yet. Have something to say?
Start a Discussion on EngineerZone®