MAX14585

LAST TIME BUY

Hi-Speed USB and Audio Switches with Negative Signal Capability and High-Voltage-Tolerant VBUS Detection

Small, High-Performance USB Switches Integrate Low Power and High-ESD Protection

Viewing:

Overview

  • Low Power Consumption
    • Low Supply Current 7µA (typ)
    • Single 2.7V to 5.5V Supply Operation, VCC
  • Flexible Design
    • Dual Power-Supply Architecture, VB and VCC
    • ANO_ Channel Override Control Input
  • High Level of Integration for Performance
    • 28V-Capable VB Input with Automatic UNC_ Selection by VBUS Detection
    • Low-Capacitance Hi-Speed USB for Both Channels (UNC_ and ANO_)
    • Distortion-Free Negative Signal Throughput Down to -1.8V on ANO_ Channel
    • 3Ω (typ) On-Resistance
    • 960MHz Bandwidth
    • 0.04% THD+N Audio Channel
    • ±15kV Human Body Model (HBM) ESD on COM1, COM2
  • Saves Board Space
    • Internal Shunt Resistor Reduces Clicks and Pops (MAX14585)
    • 10-Pin, 1.4mm x 1.8mm UTQFN Package
MAX14585
Hi-Speed USB and Audio Switches with Negative Signal Capability and High-Voltage-Tolerant VBUS Detection
MAX14585, MAX14585A: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14585EVKIT

Evaluation Kit for the MAX14585

Features and Benefits

  • USB Powered (Cable Included) or External Power Supplies
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Routes Data/Audio Signals
  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14585 evaluation kit (EV kit) provides a proven design to evaluate the MAX14585 high-ESD-protected double-pole/double-throw (DPDT) switch. The EV kit is designed to demonstrate the MAX14585 used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit circuit routes a multiplexed signal from one USB port to another USB port and routes an audio signal to a headphone jack.

The EV kit PCB comes with a MAX14585EVB+ installed and can also be used to evaluate the MAX14585A.

Applications

  • Cell Phones
  • PDAs and Handheld Devices
  • Tablet PCs

MAX14585EVKIT
Evaluation Kit for the MAX14585

Latest Discussions

No discussions on MAX14585 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed