MAX14579AE

Obsolete

Low-Power Headset Detectors with SEND/END Button Support

Complete Audio Headset Jack Detection Solution

Viewing:

Overview

  • 3.5mm Jack Insertion Detection
  • Simple Interface: One Input/Two Open-Drain Outputs
  • Low-Power Microphone Mode
  • Low-Noise, High-PSRR Microphone Bias Generator
  • Click-and-Pop Suppression
  • High-ESD Protection on MIC and DETIN Inputs
    • ±15kV Human Body Model (HBM)
MAX14579AE
Low-Power Headset Detectors with SEND/END Button Support
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX14579EEVKIT

Evaluation Kit for the MAX14579E and MAX14579AE

Features and Benefits

  • USB Powered or External Power Supplies
  • Low-Power Microphone Mode
  • Low-Noise Microphone Bias Generator
  • Configurable for Headsets with Normally Open Detection Switches
  • Headset SEND/END Detection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14579E evaluation kit (EV kit) provides a proven design to evaluate the MAX14579E headset detection IC. The EV kit is designed to demonstrate the IC's headset insertion detection, SEND/END detection, and microphone low-power features. The EV kit requires a single power source using an active USB port.

The EV kit PCB comes with a MAX14579EETA in an 8-pin TDFN package with an exposed pad installed and can also be used to evaluate the MAX14579AE.

Applications

  • Cell Phones
  • e-Readers
  • Tablet PCs

MAX14579EEVKIT
Evaluation Kit for the MAX14579E and MAX14579AE

Latest Discussions

No discussions on MAX14579AE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed