MAX14578AE
PRODUCTIONUSB Battery Charger Detectors
Smallest Complete Port Detection Devices to Support USB and Apple Chargers
- Part Models
- 4
- 1ku List Price
- Starting From $1.41
Part Details
- Compliant to USB Battery Charging Revision 1.1
- Data Contact Detection for Foolproof Connector Insertion Detection
- Charging Downstream Detection
- Apple/Sony Charger Detection
- Dedicated Charger Detection
- China YD/T1591-Compliant Charger Detection
- Internal Switches Isolate the USB Transceiver During the Charger Detection Process
- VBUS Connection Capable of 28V
- Device Status Change Interrupt
- Low Supply Current
- High ESD Protection on CD+ and CD-
- ±15kV Human Body Model
- ±8kV IEC 61000-4-2 Contact Discharge
The MAX14578E/MAX14578AE are USB charger detectors compliant with USB Battery Charging Revision 1.1. The USB charger-detection circuitry detects USB standard downstream ports (SDPs), USB charging downstream ports (CDPs), or dedicated charger ports (DCPs), and controls an external lithium-ion (Li+) battery charger.
The devices implement USB Battery Charging Revision 1.1-compliant detection logic including data contact detection, D+/D- short detection, and charging downstream port identification. The MAX14578AE features an enable (active-low EN) input and an LDO output.
In addition, the internal USB switch is compliant to Hi-Speed USB, full-speed USB, and low-speed USB signals. The devices feature low on-resistance, low on-resistance flatness, and very low capacitance. The devices also feature high-ESD protection up to ±15kV Human Body Model on the CD+ and CD- pins.
In addition, the MAX14578E/MAX14578AE feature Apple and Sony charger detection that allows identification of resistor-divider networks on D+/D-.
The MAX14578E/MAX14578AE are available in 12-bump, 0.4mm pitch, 1.3mm x 1.68mm WLP and 16-pin TQFN packages and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- DSC and Camcorder
- e-Book Readers
- Media Players
- MID (Mobile Internet Device)
Documentation
Data Sheet 1
Reliability Data 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
---|---|---|---|
MAX14578AEETE+ | 16-LFCSP-3X3X0.75 | ||
MAX14578AEETE+T | 16-LFCSP-3X3X0.75 | ||
MAX14578AEEWC+ | 12-WLCSP-N/A | ||
MAX14578AEEWC+T | 12-WLCSP-N/A |
Part Models | Product Lifecycle | PCN |
---|---|---|
Feb 6, 2025 - 2455N ASSEMBLY |
||
MAX14578AEETE+ | PRODUCTION | |
MAX14578AEETE+T | PRODUCTION | |
Apr 27, 2024 - 2400 ASSEMBLY |
||
MAX14578AEETE+ | PRODUCTION | |
MAX14578AEETE+T | PRODUCTION | |
Dec 13, 2013 - 1355 MECHANICAL DATASHEET |
||
MAX14578AEETE+ | PRODUCTION | |
MAX14578AEETE+T | PRODUCTION | |
Oct 11, 2013 - 1345 ASSEMBLY |
||
MAX14578AEETE+ | PRODUCTION | |
MAX14578AEETE+T | PRODUCTION |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
Evaluation Kits
Latest Discussions
No discussions on MAX14578AE yet. Have something to say?
Start a Discussion on EngineerZone®