MAX14576
PRODUCTIONUSB Charger Detectors
Compliant with USB Battery Charger Specification Revision 1.2 (USB BC 1.2)
- Part Models
- 2
- 1ku List Price
- Starting From $1.05
Overview
- High Level of Integration
- Capability to Withstand -6V to +30V (Absolute Maximum) on VBUS Line
- USB Battery Charger Detection
- Will Pass USB Battery Charger Specification Rev 1.2 Compliance Tests
- USB DCP, SDP, and CDP Detection
- Proprietary Charger Detection Capability (MAX14636/MAX14637)
- USB 2.0 Hi-Speed Switch with 3Ω (typ) On-Resistance and 4.5pF (typ) On-Capacitance
- High ESD Protection on CDP and CDN
- ±15kV—HBM
- ±15kV—IEC 61000-4-2 Air-Gap Discharge
- ±8kV—IEC 61000-4-2 Contact Discharge
- ±15kV HBM ESD Protection VBUS When Bypassed with 0.1µF or Greater Ceramic Capacitor
- Save Power in Portable Applications
- Low Supply Current (150µA, typ)
- Space Saving
- 10-Pin, 1.6mm x 2.1mm, UTQFN Package
The MAX14576/MAX14636/MAX14637 are USB charger detectors. The MAX14576/MAX14636/MAX14637 will pass USB Battery Charger Specification Revision 1.2 (USB BC 1.2) compliance tests. The MAX14636/MAX14637 can also detect Apple chargers, and other nonstandard types. These devices are capable of detecting multiple USB battery charging methods including standard downstream ports (SDP), charging downstream ports (CDP), and dedicated charger ports (DCP). The devices also feature USB BC 1.2 defined dead-battery option support.
The MAX14576/MAX14636/MAX14637 feature analog switches that are capable of passing USB Hi-Speed, full-speed, and low-speed signals. The switches have low on-resistance (3Ω, typ) and low on-capacitance (4.5pF, typ). The CDN and CDP are high ESD protected up to ±15kV Human Body Model (HBM), ±15kV IEC61000-4-2 Air Gap Discharge, and ±8kV IEC61000-4-2 Contact Discharge.
The MAX14576/MAX14636/MAX14637 are available in a 10-pin (1.6mm x 2.1mm) UTQFN package and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- Digital Cameras
- eBooks
- Portable Industrial Products
- Tablets
Documentation
Data Sheet 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14576CVB+ | Ultra Thin Quad Flatpack, No Leads | ||
| MAX14576CVB+T | Ultra Thin Quad Flatpack, No Leads |
This is the most up-to-date revision of the Data Sheet.