MAX14575B
PRODUCTION250mA to 2.5A Adjustable Current-Limit Switches
Wide 250mA to 2.5A Current-Limit Range Has Considerable Versatility
- Part Models
- 2
- 1ku List Price
- Starting From $3.12
Overview
- Integrated Protection Reduces Board Space and Makes Systems More Robust
- ±10% Overload Current Limit (500mA to 2.5A)
- Reverse-Current Protection
- 1µA (max) Shutdown Reverse Current
- Short-Circuit Protection
- Thermal Shutdown Protection
- Low Power Dissipation Reduces Heat and/or Battery Consumption
- 130µA (typ) Low Supply Current
- 32mΩ (typ) Low RON
- Flexible Part Can Easily Be Reused In Multiple Projects
- Adjustable Current Limit (250mA to 2500mA)
- +2.3V to +5.5V Supply Voltage Range
The MAX14575A/MAX14575AL/MAX14575B/MAX14575C programmable current-limit switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These current-limit switches feature a low 32mΩ (typ) on-resistance and operate from a +2.3V to +5.5V input-voltage range. The current limit is adjustable from 250mA to 2.5A, making these devices ideal for charging a large load capacitor, as well as for high-current load switching applications.
Each device in the family handles an overcurrent event differently depending on the option selected. The MAX14575A/MAX14575AL feature an autoretry mode; the MAX14575A has active-high EN polarity, while the MAX14575AL has active-low EN polarity. The MAX14575B has latch-off mode, and the MAX14575C features a continuous current-limit mode. Additional safety features include thermal-shutdown protection to prevent overheating and reverse-current blocking to prevent current from being driven back into the source.
The MAX14575A/MAX14575AL/MAX14575B/MAX14575C are available in a small 2mm x 2mm, 8-pin TDFN package and operate over the -40°C to +85°C extended temperature range.
Applications
- Data Modem Cards
- Portable Media Players
- RF Power Amplifier in Cell Phones
- SDXC Card Power-Supply Protection
- USB Ports
- UTCA/ATCA Platforms
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14575BETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14575BETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX14575A
- MAX14575AL
- MAX14575B
- MAX14575C
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
Evaluation Kits
Latest Discussions
No discussions on MAX14575B yet. Have something to say?
Start a Discussion on EngineerZone®