MAX14562

Obsolete

36V-Capable Overvoltage Protector with Regulated Output Voltage

36V-Capable Overvoltage Protector with Regulated Output Voltage Addresses a Variety of Portable Consumer Electronics

Viewing:

Overview

  • Input Voltage Protection Up to +36V
  • Preset Regulated Output Voltage (+5.15V typ)
  • Integrated 160mΩ (typ) N-Channel MOSFET Switch
  • Soft-Start to Minimize In-Rush Current
  • Overvoltage Cutoff Protection +8V (typ)
  • Thermal Shutdown Protection
  • -40°C to +85°C Operating Temperature Range
MAX14562
36V-Capable Overvoltage Protector with Regulated Output Voltage
MAX14562: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX14562 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed