MAX14548AE

Obsolete

100Mbps, 16-Channel LLTs

Smallest High-Channel Count, High-Speed Level Translators

Viewing:

Overview

  • Bidirectional Level Translation
  • 100Mbps Guaranteed Data Rate
  • +1.7V to +3.6V Supply Voltage Range for VCC
  • +1.1V to +3.6V Supply Voltage Range for VL (VCC > VL)
  • -40°C to +85°C Extended Operating Temperature Range
MAX14548AE
100Mbps, 16-Channel LLTs
MAX14548AE, MAX14548E: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14548EEVKIT

Evaluation Kit for the MAX14548AE and MAX14548E

Features and Benefits

  • Powered by USB
  • On-Board Clock Generator Capable of 33MHz
  • Accessible Headers to All 16 Input/Output (I/O) Channels
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14548E evaluation kit (EV kit) provides a proven design to evaluate the MAX14548E 16-channel, bidirectional level translator. The MAX14548E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).

The EV kit PCB comes with a MAX14548EEWL+ 40-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX14548AEEWL+.

Applications

  • Cell Phones
  • CMOS Logic-Level Translation
  • GPS
  • Low-Voltage ASIC Level Translation
  • Portable Communication Devices
  • Smart Card Readers
  • Telecommunications Equipment

MAX14548EEVKIT
Evaluation Kit for the MAX14548AE and MAX14548E

Latest Discussions

No discussions on MAX14548AE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed