Overview

Features and Benefits

  • Powered by USB
  • On-Board Clock Generator Capable of 33MHz
  • Accessible Headers to All 16 Input/Output (I/O) Channels
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14548E evaluation kit (EV kit) provides a proven design to evaluate the MAX14548E 16-channel, bidirectional level translator. The MAX14548E translates between VL and VCC logic levels for data rates up to 100Mbps (50MHz).

The EV kit PCB comes with a MAX14548EEWL+ 40-bump WLP installed. Contact the factory for free samples of the pin-compatible MAX14548AEEWL+.

Applications

  • Cell Phones
  • CMOS Logic-Level Translation
  • GPS
  • Low-Voltage ASIC Level Translation
  • Portable Communication Devices
  • Smart Card Readers
  • Telecommunications Equipment

Applicable Parts