MAX14532E

Obsolete

USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD

Industry's Only Dual 3:1 USB/Audio Switch for Micro/Mini USB Connectors

Viewing:

Overview

  • Single +2.7V to +5.5V Supply Voltage
  • Low 10µA (typ) Supply Current
  • -3dB Bandwidth: 800MHz (typ)
  • Low 2Ω (typ) On-Resistance
  • 0.05% THD+N
  • Internal Shunt Resistor for Click-and-Pop Reduction (MAX14532E/MAX14534E)
  • VBUS Detection for Automatic Switch Path Selection
    • +28V Maximum Rated VBUS Detection Input (CB0)
  • Space-Saving, 12-Bump, 1.5mm x 2.0mm WLP Package
MAX14532E
USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability and ±15kV ESD
MAX14531E/MAX14532E/MAX14533E/MAX14534E Functional Diagram MAX14531E/MAX14532E/MAX14533E/MAX14534E Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 4
MAX14508E PRODUCTION USB 2.0 Hi-Speed and Audio Switches with Negative Signal Capability
MAX4983E PRODUCTION High-Speed USB 2.0 Switches with ±15kV ESD
MAX14504 RECOMMENDED FOR NEW DESIGNS Dual SPDT Negative Rail Analog Switch with ±VCC Capability
MAX4744 PRODUCTION Low-Voltage, Dual SPDT, Audio Clickless Switches with Negative Rail Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX14532EEVKIT

Evaluation Kit for the MAX14532E

Features and Benefits

  • USB Powered (Cable Included)
  • Complete USB 2.0 Hi-Speed (480Mbps) Switching Circuit
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14532E evaluation kit (EV kit) provides a proven design to evaluate the MAX14532E high ESD-protected DP3T switch. The EV kit is designed to demonstrate the MAX14532E used in USB 2.0 Hi-Speed-compliant switching applications. The EV kit routes a multiplexed signal from one USB port to another USB port or audio connector. The MAX14532E EV kit PCB comes with a MAX14532EEWC+ installed.

Applications

  • Cell Phones
  • MP3 Players
  • Notebook Computers
  • PDAs

MAX14532EEVKIT
Evaluation Kit for the MAX14532E

Latest Discussions

No discussions on MAX14532E yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed