MAX14528
LAST TIME BUYAdjustable Overvoltage Protector with High Accuracy
Superior Input Voltage Protection with Maximum Flexibility
- Part Models
- 2
- 1ku List Price
- price unavailable
Overview
- Input Voltage Protection Up to +28V
- Preset Internal ±2.5% Accurate OVLO Thresholds
- 5.75V (MAX14527)
- 6.76V (MAX14528)
- Adjustable Overvoltage Protection Trip Level
- Integrated 100mΩ (typ) n-Channel MOSFET Switch
- Soft-Start to Minimize In-Rush Current
- Automatic Overvoltage Protection Trip-Level Selection
- Internal 15ms Startup Delay
- Thermal Shutdown Protection
- 8-Pin TDFN (2mm x 2mm) Package
- -40°C to +85°C Operating Temperature Range
The MAX14527/MAX14528 overvoltage protection devices feature a low 100mΩ (typ) RON internal FET and protect low-voltage systems against voltage faults up to +28V. When the input voltage exceeds the overvoltage threshold, the internal FET is turned off to prevent damage to the protected components.
The overvoltage protection threshold can be adjusted with optional external resistors to any voltage between 4V and 8V. With the OVLO input set below the external OVLO select voltage, the MAX14527/MAX14528 automatically choose the internal ±2.5% accurate trip thresholds. The internal overvoltage thresholds (OVLO) are preset to 5.75V typical (MAX14527) or 6.76V typical (MAX14528). The MAX14527/MAX14528 are also protected against overcurrent events with an internal thermal shutdown.
The MAX14527/MAX14528 are offered in a small, 8-pin TDFN-EP package and operate over the -40°C to +85°C extended temperature range.
Applications
- Cell Phones
- Media Players
- PDAs and Palmtop Devices
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14528ETA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14528ETA+T | Thin Dual Flatpack No Leads, Exposed Pad |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Overvoltage & Overcurrent Protectors 3 | ||
| MAX4846 | Obsolete | Overvoltage Protection Controllers with Low Standby Current |
| MAX4845 | PRODUCTION | Overvoltage Protection Controllers with Low Standby Current |
| MAX4843 | Obsolete | Overvoltage Protection Controllers with Low Standby Current |
| Protection Switches & Controllers 1 | ||
| MAX4844 | Overvoltage Protection Controllers with Low Standby Current | |
Latest Discussions
No discussions on MAX14528 yet. Have something to say?
Start a Discussion on EngineerZone®