MAX14523A
PRODUCTION250mA to 1.5A, Adjustable Current-Limit Switches
Industry's Highest Accuracy, Adjustable, 1.5A Current-Limit Switch
- Part Models
- 2
- 1ku List Price
- Starting From $3.62
Overview
- Accurate (±10%) Overload Current Limit
- Adjustable Current-Limit Threshold
- Low-Dropout Voltage (70mV at 1A Load Current)
- Short-Circuit Protection
- Thermal-Shutdown Protection
- Reverse-Current Protection
- 170µA (typ) Supply Current
- Shutdown Reverse Current, 0.6µA (max)
- +1.7V to +5.5V Supply Voltage Range
- Tiny 8-Pin, 3mm x 3mm, TDFN Package
The MAX14523A/MAX14523AL/MAX14523B/MAX14523C programmable current-limit switches feature internal current limiting to prevent damage to host devices due to faulty load conditions. These current-limit switches feature a low 70mΩ on-resistance and operate from a +1.7V to +5.5V input voltage range. The current limit is adjustable from 250mA to 1.5A, making these devices ideal for SDIO (secure digital input/output) and other load-switching applications.
Each device in the family handles an overcurrent event differently depending on the option selected. The MAX14523A/MAX14523AL go into an autoretry mode, the MAX14523B latches off the switch, and the MAX14523C features a continuous current-limit mode. Additional safety features include thermal shutdown to prevent overheating and reverse-current blocking to prevent current from being driven back into the source.
The MAX14523A/MAX14523AL/MAX14523B/MAX14523C are available in a tiny 8-pin, 3mm x 3mm, TDFN package and operate over the -40°C to +125°C automotive temperature range.
Applications
- Cell Phones
- GPS
- MP3 Players
- Notebook VGA Ports
- SDIO Ports
- USB Ports
- UTCA/ATCA Platforms
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14523AATA+ | Thin Dual Flatpack No Leads, Exposed Pad | ||
| MAX14523AATA+T | Thin Dual Flatpack No Leads, Exposed Pad |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 27, 2024 - 2400 ASSEMBLY |
||
| MAX14523AATA+ | PRODUCTION | |
| MAX14523AATA+T | PRODUCTION | |
|
Mar 9, 2023 - 2276A WAFER FAB |
||
| MAX14523AATA+ | PRODUCTION | |
| MAX14523AATA+T | PRODUCTION | |
|
Jun 20, 2016 - 1612 ASSEMBLY |
||
| MAX14523AATA+ | PRODUCTION | |
| MAX14523AATA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX14523AATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.