MAX14483
RECOMMENDED FOR NEW DESIGNS6-Channel, Low-Power, 3.75kVRMS SPI Digital Isolator
High Density, Low Power, Digital Isolator
- Part Models
- 2
- 1ku List Price
- Starting From $5.61
Overview
- Saves Space and Components
- 6 Isolated Channels in a 20-SSOP Package
- Low Propagation Delay on SCLK, SDI, and SDO
- Up to 100MHz Clock, 200Mbps Data Rate
- 10ns Typical Propagation Delay
- 2ns Maximum Pulse Width Distortion
- 250ps Typical Peak Jitter
- Robust Galvanic Isolation of Digital Signals
- Withstands 3.75kVRMS for 60s (VISO)
- Continuously Withstands 450VRMS (VIOWM)
- Withstands ±10kV Surge between GNDA and GNDB with 1.2/50μs Waveform
- High CMTI (50kV/μs, Typical)
- Flexible System Design
- Wide 1.71V to 5.5V Voltage Range on Each Side
- Active-Low SDOEN Control Pin for Sharing Isolators
- Open-Drain Active-Low FAULT Channel for Shared Interrupt on Master Side
- Auxiliary Channel for Timing or Control
- Low Power Consumption
- 1.53mW per Channel at SCLK = 10MHz with VDD = 3.3V
- 0.77mW per Channel at SCLK = 10MHz with VDD = 1.8V
The MAX14483 is a 6-channel, 3.75kVRMS digital galvanic isolator using Maxim’s proprietary process technology. The six signal channels are individually optimized for SPI applications and include very low propagation delay on the SDI, SDO, and SCLK channels. The SDO channel’s tri-state control is enabled by the active-low CS input as well as a second enable control input pin active-low SDOEN, allowing a single MAX14483 to isolate multiple SPI devices. To simplify system design, an open drain active-low FAULT output can be wire ORed with error outputs from other devices. In addition, an auxiliary channel (AUX) is available for passing timing or control signals from the master side to the slave side and power monitors (SAA, SBA) are provided for both power domains to signal if the opposite side of the isolator is ready for operation. Independent 1.71V to 5.5V supplies on each side of the isolator also make the device suitable for use as a level translator.
The MAX14483 has an isolation rating of 3.75kVRMS for 60 seconds and is available in a 20-pin SSOP package with 5.5mm of creepage and clearance. The package material has a minimum comparative tracking index (CTI) of 400V, which gives it a group II rating in creepage tables.
The MAX14483 is rated for operation at ambient temperatures of -40°C to +125°C.
Applications
- Building Automation
- General SPI-bus Isolation
- Industrial Automation
- Process Automation
- Programmable Logic Controllers
- Robotics
Documentation
Data Sheet 1
Application Note 1
Technical Articles 2
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
3rd Party Solutions 1
Webcast 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX14483AAP+ | SSOP | ||
| MAX14483AAP+T | SSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571B PIN/ERRATA |
||
| MAX14483AAP+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.