MAX1426
LAST TIME BUY10-Bit, 10Msps ADC
Low-Power, Low-Distortion 10-Bit ADCs Deliver 61dB SNR
- Part Models
- 3
- 1ku List Price
- Starting From $5.15
Overview
- Differential Inputs for High Common-Mode Noise Rejection
- 61dB Signal-to-Noise Ratio (at fIN = 2MHz)
- Internal +2.5V Reference
- 150MHz Input Bandwidth
- Wide ±2V Input Range
- Low Power Consumption: 156mW
- Separate Digital Supply Input for 3V Logic Compatibility
- Single +5V Operation Possible
The MAX1426 10-bit, monolithic analog-to-digital converter (ADC) is capable of a 10Msps sampling rate. This device features an internal track-and-hold (T/H) amplifier for excellent dynamic performance; at the same time, it minimizes the number of external components. Low input capacitance of only 8pF minimizes input drive requirements. A wide input bandwidth (up to 150MHz) makes this device suitable for digital RF/IF downconverter applications employing undersampling techniques.
The MAX1426 employs a differential pipelined architecture with a wideband T/H amplifier to maximize throughput while limiting power consumption to only 156mW. The MAX1426 generates an internal +2.5V reference that supplies three additional reference voltages (+3.25V, +2.25V, and +1.25V). These reference voltages provide a differential input range of +2V to -2V. The analog inputs are biased internally to correct the DC level, eliminating the need for external biasing on AC-coupled applications.
A separate +3V digital logic supply input allows for separation of digital and analog circuitry. The output data is in two's complement format. The MAX1426 is available in the space-saving 28-pin SSOP package. For a pin-compatible version at a higher data rate, refer to the MAX1424 or MAX1425.
Applications
- CCD Pixel Processing
- IF and Baseband Digitization
- IR Focal Plane Arrays
- Medical Ultrasound Imaging
- Radar
- Set-Top Boxes
Documentation
Data Sheet 1
Design Note 1
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX1426EAI+ | SSOP | ||
| MAX1426EAI+CA7 | SSOP | ||
| MAX1426EAI+T | SSOP |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 1 | ||
| MAX1425 | Obsolete | 10-Bit, 20Msps ADC |
Latest Discussions
No discussions on MAX1426 yet. Have something to say?
Start a Discussion on EngineerZone®