MAX1391

Obsolete

1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs

Ultra-Low Power and Supply Voltage Make These ADCs Ideal for Battery-Powered Applications

Viewing:

Overview

  • 416ksps, 8-Bit Successive-Approximation Register (SAR) ADCs
  • Single True-Differential Analog Input Channel with Unipolar-/Bipolar-Selected Input (MAX1391)
  • Dual Single-Ended Input Channel with Channel-Selected Input (MAX1394)
  • ±0.2 LSB INL, ±0.2 LSB DNL, No Missing Codes
  • ±0.25 LSB Total Unadjusted Error (TUE)
  • 49dB SINAD at 100kHz Input Frequency
  • Single Supply Voltage (+1.5V to +3.6V)
  • 0.97mW at 416ksps, 1.8V
  • 0.230mW at 100ksps, 1.8V
  • 3.1µW at 1ksps, 1.8V
  • < 1µA Shutdown Current
  • External Reference (0.6V to VDD)
  • AutoShutdown Between Conversions
  • SPI-/QSPI-/MICROWIRE-/DSP-Compatible, 3- or 4-Wire Serial Interface
  • Small (3mm x 3mm), 10-Pin TDFN
MAX1391
1.5V to 3.6V, 416ksps, 1-Channel True-Differential/2-Channel Single-Ended, 8-Bit, SAR ADCs
MAX1391, MAX1394: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 2
MAX1115 PRODUCTION Single-Supply, Low-Power, Serial 8-Bit ADCs
MAX1118 PRODUCTION Single-Supply, Low-Power, 2-Channel, Serial 8-Bit ADCs
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed